Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for notebook/laptop/tablet PCs, smartphones/wireless handsets, high-definition digital cameras, and set-top box applications
  • 23mΩ RDSON while supporting 4.0A
  • Power supply/input voltage range: 1.5V ≤ VIN ≤ 5.5V
  • Reverse-current/voltage protection
  • ON-OFF Control: Active HIGH
  • Open-drain FAULT signaling
  • Fast VOUT discharge on OFF

Description

The SLG59M1649V is a self-powered, high-performance, 23mΩ pFET load switch designed for 1.5V to 5.5V power rail applications up to 4A. When enabled, internal reverse-current protection will quickly open the switch in the event a reverse-voltage condition is detected (a VOUT + 50 mV > VIN condition opens the switch). Upon the detection of a reverse condition, an open-drain FAULT output is asserted. In the event the VIN voltage is too low, the load switch also contains an internal undervoltage lockout (UVLO) threshold monitor to keep or turn the switch OFF. Designed to operate over a -40 °C to 85 °C range, the SLG59M1649V is available in a RoHS-compliant, ultra-small 1.0mm x 1.6mm STDFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle P-Channel
VIN Channel 1 min. (V)1.5
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)6.6
Input Quiescent Current Channel 1, max (µA)11
Input Quiescent Current when OFF Channel 1, typ (µA)2
Input Quiescent Current when OFF Channel 1, max (µA)3
RDSON (Typ) Channel 1 (mΩ)23
IDS Channel 1 (A)4
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4
STDFN-81.0 x 1.6 mm8—

Application Block Diagrams

The mid-range smart lock block diagram features an MCU, load switches, NFC reader, Bluetooth and Wi-Fi connectivity.
Mid-Range CSA Aliro-Ready Smart Lock
The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption.
This Apple HomeKit-ready smart lock system features Bluetooth, NFC, and optional ultra-wideband (UWB) technology enabling secure and convenient door access.
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.

Additional Applications

  • Power-rail switching
  • Notebook/Laptop/Tablet PCs
  • Smartphones/Wireless handsets
  • High-definition digital cameras
  • Set-top boxes
  • Point-of-Sale (POS) pins
  • GPS navigation devices

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1649VActiveAvailableIn StockSTDFN-81ku | $0.4738#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59M1649VTRActiveN/AOut of StockSTDFN-88#-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

RZ/G2L OPTIMA System on Module (SoM)

A high-performance module based on the Renesas RZ/G2L processor, the RZG2L OPTIMA SoM integrates a 1.2GHz dual-core Arm® Cortex®-A55 with a Cortex-M33 co-processor and 3D GPU for rich graphical interfaces. Built for industrial environments, it supports three CAN-FD, dual Gigabit Ethernet, and industrial temperature range. Extensive peripherals, security features, and flexible connectivity ensure reliable performance for advanced embedded applications.
RZ/G2L,SLG59M1649V,DA9062
Calixto Systems
Evaluation

RZ/G2L OPTIMA System on Module (SoM) Evaluation Kit

A feature-rich platform designed to accelerate development and evaluation of applications built on the RZ/G2L OPTIMA SoM, this evaluation board integrates the Renesas RZ/G2L processor with a 1.2GHz Dual Arm® Cortex®-A55 and a 200MHz Cortex-M33 real-time co-processor. Extensive connectivity and interface options include CAN, RS-485, Gigabit Ethernet, USB, MIPI and parallel display, MIPI and parallel camera, and IOs.
RZ/G2L,SLG59M1649V,DA9062
Calixto Systems
SoM/SBC

RZ/G2L VERSA System on Module (SoM)

A versatile module powered by the Renesas RZ/G2L processor, the RZG2L VERSA SOM features a 1.2GHz dual-core Arm® Cortex®-A55 with a Cortex-M33 co-processor and integrated 3D GPU for advanced user interfaces. Designed for industrial applications, it supports three CAN-FD, dual Gigabit Ethernet, and industrial temperature range. Rich peripherals and strong security deliver reliable performance for embedded systems requiring graphics and connectivity.
RZ/G2L,SLG59M1649V,DA9062
Calixto Systems
Evaluation

RZ/G2L VERSA System on Module (SoM) Evaluation Kit

A feature-rich platform for accelerating development and evaluation of applications built on the RZ/G2L VERSA SoM, this evaluation kit integrates the Renesas RZ/G2L processor with a 1.2GHz Dual Cortex-A55 and a 200MHz Cortex-M33 real-time co-processor. Extensive connectivity and interface options include CAN, RS-485, Gigabit Ethernet, USB, MIPI and parallel display, MIPI camera, and IOs.
RZ/G2L,SLG59M1649V,DA9062
Calixto Systems
SoM/SBC

RZ/V2L OPTIMA System on Module (SoM)

A powerful system on module based on the Renesas RZ/V2L processor, the RZV2L OPTIMA SoM features a 1.2GHz dual-core Arm® Cortex®-A55, Cortex-M33 co-processor, integrated 3D GPU for advanced graphics, and a DRP-AI accelerator for edge AI processing. Built for industrial environments, it supports three CAN-FD, dual Gigabit Ethernet, and industrial temperature range. Robust security, rich peripherals, and flexible connectivity ensure reliable performance for AI-driven embedded applications.
RZ/V2L,SLG59M1649V,DA9062
Calixto Systems
Evaluation

RZ/V2L OPTIMA System on Module (SoM) Evaluation Kit

A feature-rich platform for accelerating development and evaluation of applications built on the RZ/V2L OPTIMA SoM, this evaluation board integrates the Renesas RZ/V2L processor with a 1.2GHz Dual Arm® Cortex®-A55 and a 200MHz Cortex-M33 real-time co-processor, along with a DRP-AI Accelerator for efficient edge AI processing. Extensive connectivity and interface options include CAN, RS-485, Gigabit Ethernet, USB, MIPI and parallel display, MIPI and parallel camera, and IOs.
RZ/V2L,SLG59M1649V,DA9062
Calixto Systems
SoM/SBC

RZ/V2L VERSA System on Module (SoM)

A versatile module built on the Renesas RZ/G2L processor, the RZG2L VERSA SoM features a 1.2GHz dual-core Arm® Cortex®-A55, Cortex-M33 co-processor, integrated 3D GPU for rich graphics, and a DRP-AI accelerator for enhanced AI performance. Designed for industrial use, it supports three CAN-FD, dual Gigabit Ethernet, and industrial temperature range. Strong security and extensive peripherals deliver reliable performance for advanced embedded applications.
RZ/V2L,SLG59M1649V,DA9062
Calixto Systems
Evaluation

RZ/V2L VERSA System on Module (SoM) Evaluation Kit

A feature-rich platform for accelerating development and evaluation of applications built on the RZ/V2L VERSA SoM, this evaluation board integrates the Renesas RZ/V2L processor with a 1.2GHz Dual Arm® Cortex®-A55 and a 200MHz Cortex-M33 real-time co-processor, along with a DRP-AI Accelerator for efficient edge AI processing. Extensive connectivity and interface options include CAN, RS-485, Gigabit Ethernet, USB, MIPI and parallel display, MIPI camera, and IOs.
RZ/V2L,SLG59M1649V,DA9062
Calixto Systems