Skip to main content
Renesas Electronics Corporation

Overview

The US159-DA16200MEVZ Ultra-Low Power Wi-Fi Pmod™ board enables the user to add Wi-Fi capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board features a standard Pmod Type 3A (expanded UART) connection for the on-board Wi-Fi module.

The US159-DA16200MEVZ incorporates the DA16200MOD module based on the DA16200 System-on-Chip (SoC). Due to the standard connector and software support, the US159-DA16200EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an Internet of Things (IoT) system.

Features

  • DA16200MOD Module:
    • Integrated chip antenna
    • Cortex-M4F+ @ 30-160MHz
    • 802.11b/g/n radio PHY, 2.4GHz
    • SoC runs a full OS & TCP/IP stack
    • Memory: 256kB ROM, 512kB RAM, 8kB OTP, 48B retention memory, and 32Mb SPI Flash
    • RF regulatory certifications: IC, CE, KC, TELEC, SRRC
    • Wi-Fi alliance certifications: Wi-Fi CERTIFIED™ b, g, n; WPA™, WPA2™, WPA3™
    • 3.3V supply voltage
    • +20dBm range booster mode
    • -100dBm Rx sensitivity
    • Ultra-low power with three sleep modes: unconnected (nA), connected ultra-low power (µA), and connected ultra-fast (µA)
  • Standardized Type 3A Pmod connector supports Expanded UART interface
  • Optional battery operation with on-board CR1220 coin cell
  • LED (D1) to aid in user software debug
  • 10-pin 1.27mm pitch Arm Cortex-Debug connector (J2) for software development and debug support

Products in the Design

Sample & Buy

US159-DA16200MEVZ Pmod Board

Ultra-Low Power Wi-Fi Pmod™ Board

US159-DA16200MEVZ Active

News & Blog Posts

Support

Support Communities

  1. DA16200 AT+NWHTC returned +NWHTCSTATUS:5.

    Hi OV_Renesas, I use US159-DA16200MEVZ with AT Command. When I tried acceess to AWS use on AT+NWHTC during "MQTTS Client Connection OK", DA16200 returned +NWHTCSTATUS:5. And It seems that can not access Cloud. When I disable MQTTS Client before AT+NWHTC, DA16200 returned +NWHTCSTATUS:0 and ...

    Apr 27, 2023
  2. DA16200 AT+NWHTC returned +NWHTCSTATUS:3.

    Hi OV_Renesas, I use US159-DA16200MEVZ with AT Command. Before, I asked a question in the ticket below. DA16200 AT+NWHTC returned +NWHTCSTATUS:5. According to that ticket, I expanded http size on  DA16200-heap-increased-test.zip. So, I faced new this issue. When I tried acceess to ...

    Jun 23, 2023
  3. DA16200 wifi provisioning

    Hi, I am working on US159-DA16200MEVZ. I can not scan wifi module on mobile application (wifi provisioning application). Here is DA16200 information: Regards,

    Mar 21, 2024
View All Results from Support Communities (8)

Knowledge Base

  1. Delve into EV Charging Solutions - Is it necessary to build the high-performance EV charger wall box with several modules, carrier boards and add on boards?

    This winning combo allows our customers to quickly create a solution, test the environment and jump-start for their own development. When going into mass production, Renesas can support end customers to develop based on either a monolithic approach or stay modular. Other modules will also be considered for the ...

    Jun 27, 2023