メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Low Power Consumption: 50µA, Typ
  • Supply Range: 2.7V to 28V
  • Wide Common Mode Input: 0V to 28V
  • Gain Versions
  • ISL28006-100: 100V/V
  • ISL28006-50: 50V/V
  • ISL28006-20: 20V/V
  • ISL28006-ADJ: ADJ (Min Gain = 20V/V)
  • Operating Temperature Range: -40°C to +125°C
  • Packages: 5 Ld SOT-23, 6 Ld SOT-23

説明

The ISL28006 is a micropower, uni-directional high-side and low-side current sense amplifier featuring a proprietary rail-to-rail input current sensing amplifier. The ISL28006 is ideal for high-side current sense applications where the sense voltage is usually much higher than the amplifier supply voltage. The device can be used to sense voltages as high as 28V when operating from a supply voltage as low as 2. 7V. The micropower ISL28006 consumes only 50µA of supply current when operating from a 2. 7V to 28V supply. The ISL28006 features a common-mode input voltage range from 0V to 28V. The proprietary architecture extends the input voltage sensing range down to 0V, making it an excellent choice for low-side ground sensing applications. The benefit of this architecture is that a high degree of total output accuracy is maintained over the entire 0V to 28V common mode input voltage range. The ISL28006 is available in fixed (100V/V, 50V/V, 20V/V and Adjustable) gains in the space saving 5 Ld SOT-23 package and the 6 Ld SOT-23 package for the adjustable gain part. The parts operate over the extended temperature range from -40°C to +125°C.

パラメータ

属性値
VS (Min) (V)2.7
VS (Max) (V)28
PSRR (db)105
CMRR (dB)115
Common Mode Input Range (V)28
G (V/V)20 - 20, 50 - 50, 100 - 100
IS per Amp (mA)0.05
Offset Voltage (Max) (mV)0.25
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 1.6 x 0.0051
SOT232.9 x 1.6 x 0.0061

アプリケーション・ブロック図

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
ヒューマノイド用バッテリマネジメントシステム
安全なリアルタイムの電力管理、保護機能、およびバッテリ状態制御を実現する、ヒューマノイドロボット向け統合BMS。
Universal USB PD Lab Power Supply & Monitor Block Diagram
ユニバーサルUSB PDラボ用電源&モニタ
最大48VのUSB PDポータブル電源で、エンジニアのモバイルおよびフィールドワークのニーズに最適です。

その他アプリケーション

  • Power Management/Monitors
  • Power Distribution and Safety
  • DC/DC, AC/DC Converters
  • Battery Management/Charging
  • Automotive Power Distribution

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)G (V/V)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL28006FH100Z-T7ActiveAvailableIn StockRoHS:EN
SOT231ku | $1.245#Reel1100 - 100YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28006FH20Z-T7ActiveN/AIn StockRoHS:EN
SOT231ku | $1.245#Reel120 - 20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28006FH20Z-T7AActiveAvailableIn StockRoHS:EN
SOT231ku | $1.815#Reel120 - 20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28006FH50Z-T7ActiveAvailableIn StockRoHS:EN
SOT231ku | $1.245#Reel150 - 50YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28006FHADJZ-T7ActiveAvailableIn StockRoHS:EN
SOT231ku | $1.246#Reel1100 - 100YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28006FH100Z-T7AObsoleteN/AIn StockRoHS:EN
SOT235#Reel1100 - 100YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28006FH50Z-T7AObsoleteN/AIn StockRoHS:EN
SOT235#Reel150 - 50YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28006FHADJZ-T7AObsoleteN/AIn StockRoHS:EN
SOT236#Reel1100 - 100YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits