Lead Count (#) | 5 |
Pkg. Code | PBW |
Pitch (mm) | 0.95 |
Pkg. Type | SOT23 |
Pkg. Dimensions (mm) | 2.90 x 1.60 x 0.00 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.33.0030 |
RoHS (ISL28006FH100Z-T7) | Download |
Lead Count (#) | 5 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
G (V/V) | 100 - 100 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | -40 to +125°C |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | United States |
Price (USD) | 1.57483 |
CMRR (dB) | 115 |
Common Mode Input Range (V) | 0 - 28 |
IS per Amp (mA) | 0.05 |
Length (mm) | 2.9 |
MOQ | 3000 |
Offset Voltage (Max) (mV) | 0.25 |
Output | Voltage |
PSRR (db) | 105 |
Pitch (mm) | 1.0 |
Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.00 |
Pkg. Type | SOT23 |
Qualification Level | Standard |
Thickness (mm) | 0.00 |
VS (Max) (V) | 28 V |
VS (Min) (V) | 2.7 V |
Width (mm) | 1.6 |
The ISL28006 is a micropower, uni-directional high-side and low-side current sense amplifier featuring a proprietary rail-to-rail input current sensing amplifier. The ISL28006 is ideal for high-side current sense applications where the sense voltage is usually much higher than the amplifier supply voltage. The device can be used to sense voltages as high as 28V when operating from a supply voltage as low as 2. 7V. The micropower ISL28006 consumes only 50µA of supply current when operating from a 2. 7V to 28V supply. The ISL28006 features a common-mode input voltage range from 0V to 28V. The proprietary architecture extends the input voltage sensing range down to 0V, making it an excellent choice for low-side ground sensing applications. The benefit of this architecture is that a high degree of total output accuracy is maintained over the entire 0V to 28V common mode input voltage range. The ISL28006 is available in fixed (100V/V, 50V/V, 20V/V and Adjustable) gains in the space saving 5 Ld SOT-23 package and the 6 Ld SOT-23 package for the adjustable gain part. The parts operate over the extended temperature range from -40°C to +125°C.