Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Read Back Protection (Read Lock)
  • Power Supply: 2.5V (±8%) to 5V (±10%)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Analog Comparators (ACMPxH)
    • Two Low-Power General-Purpose Analog Comparators (ACMPxL)
    • Two Voltage References (Vref)
      • Two Vref Outputs
    • Fifteen Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Nine Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • One Selectable DFF/Latch or 4-bit LUTs
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
    • Serial Communications: I2C Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Three Oscillators (OSC)
      • 2.048kHz Oscillator
      • 2.048MHz Oscillator
      • 25MHz Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR)

Description

The SLG46855 programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions. The users creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46855. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
GPIOs (#)12
Nominal VDD2.3 - 5.5
ACMP Channels (#)4
CNT/DLY (Max) (#)8
LUTs (Max) (#)23
D Flip-flops (DFFs) (#)21
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN1.6 x 2.0140.4

Application Block Diagrams

USB-C TWS charging cradle block diagram features an MCU, charger PMIC, Bluetooth LE, and GreenPAK IC, delivering efficient charging and compact system integration.
USB-C Platform with Liquid Detection and Debug Access
USB‑C system with liquid detection and debug access through a single connector, improving reliability while simplifying development, testing, and manufacturing.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
The all-in-one smart home controller block diagram combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity.
Smart Home Controller with Multiple PHYs
All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design.
HMI system block diagram featuring high-performance RZ MPU with different display options and Wi-Fi, Bluetooth LE, and NFC connectivity.
High-Performance Human Machine Interface (HMI) System
Versatile system on module (SoM) for driving a wide range of human machine interface capabilities.

Additional Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
  • Smartphones and Fitness Bands
  • Notebook and Tablet PCs

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG46855VActiveAvailable2038 JanOut of StockTQFN1ku | $0.37314#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

RZ/T2H ZERO SOM

The ZERO SOM, developed by DAVE Embedded Systems, is a system on module (SoM) featuring the Renesas RZ/T2H application processor. This SOM is part of the Harsh Line portfolio from DAVE Embedded Systems, which ensures maximum performance and integration. With a minimum availability of 15 years, it meets the needs of reliable and durable industrial applications. ZERO SOM includes up to 3 industrial MAC Ethernet ports, up to 9 motor control axes, and a safety management system, making it ideal for industrial, safe, and secure connected applications.
RZ/T2H,ISL1208,9FGV0441,SLG46855