Overview
The RH850/U2C 404-pin piggyback board supports all devices of the RH850/U2C series in a 404-pin package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
Features
- Can be used with all mainboards of the RH850 evaluation platform
- Socket for mounting the MCU
- MCU is not included and needs to be ordered separately
- Flexible power supply
- Power supply from connected mainboard
- Standalone operation with single power supply (3.3V or 5.0V only)
- Standalone operation with individual power supply (1.09V, 3.3V, 5.0V)
- Device core voltage VDD either from the onboard voltage regulator or via 4mm banana jack (red)
- Debug and programming interface
- 14-pin connector for E2 emulator
- Support JTAG/LPD/RHSIF debug interface
- 46-pin Aurora trace connector (e.g. for using Renesas IE850A emulator)
- Offering serial flash programming support for the RH850 on-chip flash memory
- Each pin of the device is accessible via a 2.54mm pitch connector (double row)
- External clock circuit with an exchangeable 8MHz, 16MHz, 20MHz, or 24MHz crystal resonator
- 8x signal LEDs, 3x power supply LEDs (5.0V, 3.3V, 1.09V)
- Reset circuit/switch
- Jumpers for device mode selection and other configuration options
Sample & Buy
Y-RH850-U2C-404PIN-PB-T1-V1
Active| Pb (Lead) Free: | No |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RH850 MCUs Mainboard Evaluation System
Y-COMMON-MB-T1-V1 Active
Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.
Recommended Documents:
RH850/U2C 292-Pin Piggyback Board
Y-RH850-U2C-292PIN-PB-T1-V1 Active
Evaluate RH850/U2C 292‑pin package devices using the piggyback board designed for the modular RH850 evaluation platform. Integration with platform mainboards or standalone operation supports flexible power and efficient device evaluation.
Recommended Documents:
RH850/U2C 144-Pin Piggyback Board
Y-RH850-U2C-144PIN-PB-T1-V1 Active
Evaluate RH850/U2C 144‑pin package devices with the piggyback board that integrates with modular RH850 evaluation platform mainboards or operates standalone, supporting flexible power and efficient device evaluation.
Recommended Documents:
RH850/U2C 100-Pin Piggyback Board
Y-RH850-U2C-100PIN-PB-T1-V1 Active
Evaluate RH850/U2C 100‑pin package devices using the piggyback board within the modular RH850 evaluation platform mainboards or as a standalone setup. Flexible power options and full pin access support efficient device evaluation.
Recommended Documents:
Support
Support Communities
- Question about Y-COMMON-10BASE-T1S-NN
Hello Supporter, Could you please confirm whether the extension board "Y-COMMON-10BASE-T1S-NN" is fully compatible with the DP83TD530-Q1 PMD PHY from TI? By "compatible", I mean that when the DP83TD530-Q1 is mounted on the "Y-COMMON-10BASE-T1S-NN" extension board, all functions and features ...
Sep 16, 2026
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.