Skip to main content
Renesas Electronics Corporation

Motor Control System with Industrial Network and Functional Safety

Overview

Description

Renesas provides a comprehensive system for industrial motor control, integrating an MPU and MCU for mutual monitoring, along with power supply ICs, delta-sigma (ΔΣ) modulators, and other essential devices. This combination of components enables a streamlined and high-performance approach to motor control, industrial networking, and functional safety, ensuring efficient and reliable operations in industrial environments.

System Benefits​:

  • Configures a high-precision system by combining the MPU with peripheral devices, reducing the need for external components.
  • Utilizes a dual CPU core in the MPU to achieve high-precision motor control and industrial Ethernet communication.
  • Supports major industrial Ethernet protocols such as EtherCAT®, Ethernet/IP, PROFINET® IRT, and OPC Unified Architecture (OPC UA) with a simple configuration requiring minimal external components.
  • Simplifies the creation of a functional safety system with an MPU and one MCU for mutual monitoring.
  • Features the prepared SBEV-RZ/T2M evaluation board from Shimafuji Electric Inc., allowing for the development and evaluation of software for best-in-class real-time control applications.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 2Connector LineOptional Non-Renesas Component.30611pt text11pt textOptional Non-Renesas Component.30711pt text11pt textIGBTIGBTIGBTPhase UPhase UPhase UDual component.277 IGBT Coupler PFCIGBT Coupler PFCIGBT Coupler PFCIGBT Coupler PFCJP191JP191JP191TransformerTransformerTransformerIsolated AC/DC 1Isolated AC/DCIsolated AC/DCSynchronous RectifierSynchronous RectifierSynchronous RectifierControl Block FuSa Block CT BlockControl Block FuSa Block CT BlockControl Block FuSa Block CT BlockTransformerTransformerTransformerIsolated AC/DC 2Isolated AC/DCIsolated AC/DCSheet.635Sheet.636Sheet.637Sheet.638Sheet.639Transformer Inductor Coreless (Air conductor)Sheet.641Sheet.642Sheet.643Sheet.644Sheet.645Sheet.646Sheet.647Sheet.648Sheet.649DiodeSheet.651Sheet.652Sheet.653Sheet.654Sheet.655Sheet.656Sheet.657Sheet.658Power BlockPower BlockPower Block Buck Regulator x3 Buck Regulator x3 Buck Regulator x3Buck Regulator x3Buck Regulator x3Buck Regulator x3RS-485 (Tx/Rx) 1RS-485 (Tx/Rx)RS-485 (Tx/Rx)RS-485 (Tx/Rx) 2RS-485 (Tx/Rx)RS-485 (Tx/Rx)CANCANCANGbE PHYGbE PHYGbE PHY GbE PHYGbE PHYGbE PHYPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerEEPROMEEPROMEEPROMFlash MemoryFlash MemoryFlash MemorySheet.673Sheet.674Sheet.675Sheet.676Sheet.677Sheet.678Sheet.679Sheet.680Sheet.681Sheet.682Sheet.683Sheet.684Sheet.685Sheet.686Sheet.687Sheet.688Sheet.689Sheet.690Sheet.691Sheet.692Sheet.693Sheet.694Sheet.695Sheet.696Sheet.697Sheet.698Sheet.699Sheet.700Sheet.701Sheet.702Sheet.703Sheet.704Sheet.705Functional Safety (FuSa) BlockFunctional Safety (FuSa) BlockFunctional Safety (FuSa) BlockMonitoring Over/Under Voltage x8Monitoring Over/Under Voltage x8Monitoring Over/Under Voltage x8 Monitoring ICMonitoring IC Monitoring IC Monitoring ICMonitoring ICMonitoring ICMonitoring ICSheet.713Sheet.714Sheet.715Sheet.716LDO (for MCU) / PMIC (for MPU)LDO (for MCU) / PMIC (for MPU)LDO (for MCU) / PMIC (for MPU)Sheet.718Sheet.719Sheet.720Sheet.721Sheet.722Sheet.723Sheet.724Sheet.725Sheet.726Sheet.727Sheet.728Sheet.729Sheet.730Sheet.731Sheet.732Sheet.733IGBT Coupler 1IGBT CouplerIGBT CouplerIGBT Coupler 2IGBT CouplerIGBT CouplerIGBT 1IGBTIGBTInvert BlockInvert BlockInvert BlockLDO 2LDOLDO∆Σ Modulator∆Σ Modulator∆Σ ModulatorSheet.740Sheet.741Sheet.742Sheet.743Sheet.744Sheet.745Sheet.746Sheet.747Sheet.748Sheet.749Sheet.750Sheet.751Sheet.752Sheet.753Sheet.754Darlington.577Sheet.756Darlington.581Sheet.758Sheet.759Sheet.760Sheet.761Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.765Sheet.766Sheet.767Sheet.768Sheet.769Sheet.770Darlington.577Sheet.772Darlington.581Sheet.774Sheet.775Sheet.776Sheet.777Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.781Sheet.782Sheet.783Sheet.784Sheet.785Sheet.786Sheet.787Darlington.577Sheet.789Darlington.581Sheet.791Sheet.792Sheet.793Sheet.794Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.798Sheet.799Sheet.800Sheet.801Sheet.802Sheet.803Darlington.577Sheet.805Darlington.581Sheet.807Sheet.808Sheet.809Sheet.810Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.814Sheet.815Sheet.816Sheet.817Sheet.818Sheet.819Sheet.820Darlington.577Sheet.822Darlington.581Sheet.824Sheet.825Sheet.826Sheet.827Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.831Sheet.832Sheet.833Sheet.834Sheet.835Sheet.836Darlington.577Sheet.838Darlington.581Sheet.840Sheet.841Sheet.842Sheet.843Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.847Sheet.848Sheet.849Sheet.850Sheet.851Sheet.852Sheet.853Sheet.854Sheet.855Sheet.856Sheet.857Sheet.858Sheet.859Sheet.860Sheet.861Sheet.862MotorSheet.864Sheet.865MMSheet.866Sheet.867Sheet.868**Sheet.869**Sheet.870**IGBT 2IGBTIGBTIGBT 3IGBTIGBTSheet.873Sheet.874Sheet.875CT BlockCT BlockCT BlockAbsolute/Incremental EncoderAbsolute/Incremental EncoderAbsolute/Incremental EncoderSheet.878Sheet.879Sheet.880Sheet.881LDO 3LDOLDOComparatorComparatorComparatorCurrent TransducerCurrent TransducerCurrent TransducerSheet.886Sheet.887Sheet.888Sheet.889Sheet.890Sheet.891Sheet.892Sheet.893Op Amp 1Op AmpOp AmpRS-485 (Rx) 3RS-485 (Rx)RS-485 (Rx)AC 100~200VAC 100~200VAC 100~200VSheet.905Sheet.906Sheet.907Sheet.908Sheet.909Sheet.910Darlington.577Sheet.912Darlington.581Sheet.914Sheet.915Sheet.916Sheet.917Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.922Connector 1.172Connector 1.376Connector 1.377Inductor Air Core.509Sheet.927Sheet.928Sheet.929Sheet.930Sheet.931Sheet.932Sheet.933Sheet.934Diode.459Sheet.936Sheet.937Sheet.938Capacitor Non-polarizedSheet.940Sheet.941Sheet.942Sheet.943Resistor - FixedSheet.945Sheet.946Sheet.947Sheet.948Sheet.949Sheet.950Connector 1.475Connector 1.476Connector 1.477Connector 1.478To Motor xNTo Motor xNTo Motor xN20V <2A20V <2A20V <2A5V <1A5V <1A5V <1AConnector 1.4825V5V5VSheet.960Sheet.961Sheet.962Sheet.963Sheet.964Sheet.965Sheet.966Sheet.967Sheet.968Sheet.969To PC or RAM Monitor, etc.To PC or RAM Monitor, etc.To PC or RAM Monitor, etc.To Field Bus DeviceTo Field Bus DeviceTo Field Bus DeviceTo Ethernet DeviceTo Ethernet DeviceTo Ethernet DeviceUSB MicroB Sensor Module etc.USB MicroB Sensor Module etc.USB MicroB Sensor Module etc. 3333Sheet.9763.3V 300mA3.3V 300mA3.3V 300mA1.8V <200mA1.8V <200mA1.8V <200mA1.1V <1A1.1V <1A1.1V <1AConnector 1.502Connector 1.503Connector 1.504To: IC’s FuSa BlockTo: IC’s FuSa BlockTo: IC’s FuSa BlockSheet.984Sheet.985Sheet.986Sheet.987Sheet.988Sheet.989Sheet.990Sheet.991Sheet.992Sheet.993Sheet.994Sheet.995Sheet.996Sheet.997Sheet.998Sheet.9991.1V1.1V1.1V 8Communication Lines B.7958883.3V <50mA3.3V <50mA3.3V <50mASheet.10051.8V1.8V1.8V3.3V3.3V3.3V 5V5V5VConnector 1.537Sheet.1010Sheet.1011 6666Sheet.1014PlugSheet.1016Sheet.1017Sheet.1018Sheet.1019Sheet.1020Sheet.1021Sheet.1022Sheet.1023Sheet.1024Sheet.1025Sheet.1026Sheet.1027Sheet.1028Sheet.1029To IGBT CouplerTo IGBT CouplerTo IGBTCouplerFor MotorFor MotorFor MotorControl Block 5VControl Block 5VControl Block 5V 20V20V20V20V20V20VConnector 1.567Connector 1.569Sheet.1037Sheet.1038Sheet.1039Sheet.1040Sheet.1041Sheet.1042Sheet.1043Darlington.577Sheet.1045Darlington.581Sheet.1047Sheet.1048Sheet.1049Sheet.1050Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.1054Sheet.1055Sheet.1056Sheet.1057Sheet.1058Sheet.1059Darlington.577Sheet.1061Darlington.581Sheet.1063Sheet.1064Sheet.1065Sheet.1066Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.1070Sheet.1071Sheet.1072Sheet.1073Sheet.1074Sheet.1075Sheet.1076Darlington.577Sheet.1078Darlington.581Sheet.1080Sheet.1081Sheet.1082Sheet.1083Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Sheet.1087Sheet.1088Sheet.1089Sheet.1090Sheet.1091Sheet.1092Darlington.577Sheet.1094Darlington.581Sheet.1096Sheet.1097Sheet.1098Sheet.1099Connector 1.172Connector 1.188IGBTs with Fast Recovery Diodes (FRDs).185Connector 1.638Connector 1.639Connector 1.640Connector 1.641Sheet.1107Sheet.1108Sheet.1109Connector 1.642Connector 1.643Connector 1.644Connector 1.645Connector 1.646Connector 1.647Connector 1.648Connector 1.649Connector 1.6505V <20mA5V <20mA5V <20mAIncluding same blocks with Phase UIncluding same blocks with Phase UIncluding same blocks with Phase UUUU VVV WWWSheet.1124Sheet.1125Sheet.1126Sheet.1127Sheet.1128Sheet.1129Sheet.1130Sheet.1131Sheet.1132*Shunt Register or Current Transducer*Shunt Register or Current Transducer*Shunt Register or Current TransducerConnector 1.666Connector 1.667Sheet.1136 3 333Sheet.1139Sheet.1140Sheet.1141Current SensingCurrent SensingCurrent SensingCurrent SensingCurrent SensingCurrent Sensing Over Current DetectionOver Current DetectionOver Current DetectionSheet.1145Sheet.1146 3 333Sheet.1149 3 333Sheet.1152Transformer Inductor Iron CoreLine.841Inductor Air Core.212Sheet.1157Sheet.1158Sheet.1159Sheet.1160Sheet.1161Sheet.1162Sheet.1163Sheet.1164Sheet.1165Line.29Transformer Inductor Iron Core.706Line.841Inductor Air Core.212Sheet.1170Sheet.1171Sheet.1172Sheet.1173Sheet.1174Sheet.1175Sheet.1176Sheet.1177Sheet.1178Line.29Transformer Inductor Iron Core.719Line.841Inductor Air Core.212Sheet.1183Sheet.1184Sheet.1185Sheet.1186Sheet.1187Sheet.1188Sheet.1189Sheet.1190Sheet.1191Line.29Transformer Inductor Iron Core.732Line.841Inductor Air Core.212Sheet.1196Sheet.1197Sheet.1198Sheet.1199Sheet.1200Sheet.1201Sheet.1202Sheet.1203Sheet.1204Line.29Control BlockControl BlockControl Block 6Communication Lines B.795 666Control Block 5VControl Block 5VControl Block 5V 3.3V <100mA3.3V <100mA3.3V <100mAx3x3x3Sheet.1213Sheet.1214MPUMPUMPUSCI (UART)SCI (UART)SCI (UART) SCI (UART)SCI (UART)SCI (UART) CANCANCANGMAC with Ethernet Switch, EtherCATGMAC with Ethernet Switch, EtherCATGMAC with Ethernet Switch, EtherCAT USBUSBUSB IIC/SCIIIC/SCIIIC/SCIxSPIxSPIxSPIGPIOGPIOGPIOPWMPWMPWMDSMIFDSMIFDSMIF POEPOEPOE12bit A/D12bit A/D12bit A/DEncoder-IFEncoder-IFEncoder-IFSheet.1229GreenPAKGreenPAKGreenPAKSequencerSequencerSequencerSheet.1232MCU/MPU (FuSa)MCU/MPU (FuSa)MCU/MPU (FuSa) SCI (UART)SCI (UART)SCI (UART) GPIOGPIOGPIOGPIOGPIOGPIODiode.334Sheet.900Sheet.901Sheet.902PFC ICPFC ICPFC ICOp Amp 2Op AmpOp AmpRS-485 (Tx)RS-485 (Tx)RS-485 (Tx)PhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocoupler
https://labonthecloud.renesas.com/free-pass/ac-servo-solution/50
Exiting Interactive Block Diagram

Events & Webinars

News & Blog Posts

Support