Skip to main content

Overview

Description

RZ/T2M is an industry-leading high-performance multi-function MPU that realizes high-speed processing, high precision control, and functional safety required for industrial equipment such as AC servos and industrial motors. Powered by dual Arm® Cortex®-R52 cores with a maximum frequency of 800MHz for real-time control and embedded with a large tightly coupled memory (576KB) directly connected to the CPU to realize high-performance real-time processing, RZ/T2M enables low latency access by arranging the peripherals for motor control to the LLPP (Low Latency Peripheral Port) that is directly connected to the CPU. RZ/T2M has a multi-protocol encoder interface that supports various absolute encoder protocols such as A-format™, EnDat, and BiSS®. Additionally, RZ/T2M has a 3-port Gigabit Ethernet switch supporting the TSN standard and EtherCAT slave controller. RZ/T2M realizes high speed and highly precise motor control and industrial Ethernet communication such as EtherCAT, PROFINET RT/IRT and EtherNet/IP on a single chip.

Features

  • CPU: Arm® Cortex®-R52 x 2, maximum operating frequency 800MHz
  • 3-port Gigabit Ethernet switch with TSN
  • Trigonometric function accelerator
  • Memory: Tightly coupled memory 576KB (with ECC), internal RAM 2MB (with ECC)
  • Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, etc.
  • Encoder interface: 2ch (supports A-format™, EnDat, BiSS®, HIPERFACE® DSL, FA-CODER)
  • Functional safety support up to SIL3
  • Motor current loop < 1µs
  • Octa/Quad SPI support
  • PWM: 3-phase complementary PWM output for dual motor control​
  • ADC: 12-bit x 2 units
  • ΔΣ I/F: 6ch
  • Package: 320-pin BGA, 225-pin BGA, 176-pin QFP, 128-pin QFP
  • Voltage: Core 1.1V, I/O 3.3/1.8V

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 50.61 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Software & Tools - Software Log in to Download EXE 770.34 MB 日本語
Application: Industrial
Software & Tools - Software Log in to Download EXE 1,397.47 MB 日本語
Application: Industrial
3 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS Log in to Download IBS 2.03 MB
Model - IBIS Log in to Download IBS 2.04 MB
Model - IBIS Log in to Download IBS 3.62 MB
Model - IBIS Log in to Download IBS 3.63 MB
Model - BSDL Log in to Download BSDL 29 KB
Model - BSDL Log in to Download BSDL 33 KB
Model - BSDL Log in to Download BSDL 36 KB
Model - BSDL Log in to Download BSDL 43 KB
8 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. RZ/T2M R9A07G075M26GBA – Hard reset when accessing R_GSC in bsp_global_system_counter_init()

    Hi,I’m building a minimal blinky test project on my custom R9A07G075M26GBA , RZ/T2M and I see a hard reset the moment my startup code tries to initialize the global system counter.void bsp_global_system_counter_init (void){ /* Disable counter */ R_GSC->CNTCR &= ~R ...

    May 21, 2025
  2. FreeRTOS_FAT + FreeRTOS on RZ/T2M

    Hello, I have a question about how to use the USB HMSC Driver on FreeRTOS.I managed to get the RZT2M_RSK_usb_hmsc_Rev110 sample code running, but the functions called requires to configure the project as bare metal. As my current project requires to use FreeRTOS, what are ...

    Feb 27, 2024
  3. How to bring up RZ/T2M SCI/UART (USB serial port: USB Mini-B:CN16)?

    Hi, I have an EVK RZ/T2M board.  To bring up RZ/T2M SCI/UART (USB serial port: USB Mini-B:CN16), I have done the steps below. 1) Installed e² studio tool, FSP packs, GCC toolchain and other necessary tools for a new user via setup ...

    Oct 4, 2022
View All Results from Support Communities (44)

FAQs

  1. RZ/T2M cannot access EEPROM on the T2M RSK board. What could be the cause?

    Last Updated: 02/07/2023 Question: RZ/T2M cannot access EEPROM on the T2M RSK board. What could be the cause? Answer: There are two types of EEPROM sizes: 16kbit and 32kbit. Please refer to the following and configure the software settings according to the EEPROM size ...

    Feb 7, 2023
  2. What power supply configuration is recommended for the RZ/T2M?

    Refer to the power supply combination of the following winning combo.  JP191 Motor Control System with Industrial Network and FuSa

    Jun 7, 2022
  3. RZ/T2M: Cannot debug a secondary project for multicore processing with flash boot mode in e² studio.

    If the download does not finish within the GDB command timeout period, the startup may fail.Please refer to the related FAQ: e² studio debugger failed with timeout error to extend the timeout period.

    Dec 25, 2024
View All Results from FAQs (14)

Videos & Training

This video provides an overview of all the tabs in the FSP Configuration, except for the [Pin] tab, which is covered in the Pin Configuration Function video.

Chapter's Title

00:10 Overview
00:44 Introduction of Summary Tab
01:22 Introduction of Bsp Tab
03:39 Introduction of Clocks Tab
04:52 Introduction of Stacks Tab
05:42 Introduction of Interrupts Tab
06:30 Introduction of Event Links Tab
07:13 Introduction of Components Tab

Related Resources

FSP Links

Board Links

User's Manual links

Video Link