Skip to main content
Renesas Electronics Corporation

Overview

The RH850/U2C Starter Kit is a compact platform for evaluating 32-bit RH850/U2C microcontrollers. Powered by two RH850G4KH cores at 320MHz, it delivers high-performance real-time processing for automotive applications.

The kit includes a 12V power supply with the ASIL-D-compliant RAA271082 PMIC for safe, reliable operation. Debugging is simple with a 14-pin LPD/JTAG debug port. Connectivity options include up to three Ethernet and two CAN FD channels for high-speed communication, and LIN/SENT interfaces for sensor integration. Three Pmod™ connectors support I²C/I2S/SPI expansion for easy prototyping. The kit also features a 128×64 OLED display, LEDs, and a rotary encoder with RGB lighting for interactive feedback.

Features

  • Microcontroller
    • RH850/U2C microcontroller in a 292-pin package    
    • Dual-core lockstep RH850G4KH CPUs
  • Power & Safety
    • 12V single-board power supply with onboard voltage regulation
    • RAA271082 ASIL-D-compliant power management IC
    • Operating temperature 0°C to +40°C
  • Microcontroller Access & Debugging
    • 14-pin LPD/JTAG debug port
    • Pin headers for MCU port pin access
    • External 20MHz crystal resonator
  • Connectivity & Expansion
    • One Ethernet port 10BASE-T1S
    • One Ethernet port 100BASE-TX
    • One Ethernet port 1000BASE-T1 (U2C8 only)
    • Two CAN FD interfaces (one with CAN XL option)
    • Combined LIN/SENT interface
    • Two Pmod interfaces for I²C/SPI
    • One Pmod interface for I2S
    • MicroSD card interface
    • USB-C/UART interface
  • User Interface & Control
    • 128×64 OLED display
    • 16 CSI-driven LEDs and eight general-purpose LEDs
    • Reset switch and two interrupt buttons
    • Two analog inputs via potentiometers
    • Rotary encoder with RGB LED

Products in the Design

ISL85410
Wide VIN 1A Synchronous Buck Regulator
RAA271082
Automotive ASIL B PMIC with Three Synchronous Buck Regulators and One Low Dropout Linear Regulator
SLG46855
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C

Sample & Buy

Applied Filters:

Applications

News & Blog Posts

Support

Support Communities

  1. RH850/U2C Starter Kit (Y-ASK-RH850U2C)

    Hello,Could you please let us know when the RH850/U2C Starter Kit will become available for purchase through distributors?Y-ASK-RH850U2C - RH850/U2C Starter Kits | Renesas

    Mar 17, 2026
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.