Overview
Description
This versatile system features a system on module (SoM) design that reduces overall complexity and cost. The integrated and tested SoM includes a high-performance RZ MPU, enabling the creation of graphical human machine interfaces (HMIs) capable of driving multiple displays at up to 4K resolution. Wireless connectivity is provided via Wi-Fi, Bluetooth® Low Energy, or near-field communication (NFC).
System Benefits:
- Vetted SoM design reduces design complexity, development time, and testing effort, allowing for faster time to market.
- Powerful MPU with different display options (HDMI, LVDS, RGB) supports driving multiple displays in various configurations.
- Carrier board can be optimized for each application, enabling the reuse of the SoM across different products.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
USB-C PD Controller
Products
Buck DC/DC
Products
PMIC
Products
GreenPAK
Products
MPU
Products
Clock
Products
PCIe Clock
Products
QSPI Flash
Products
Audio Codec
Products
Wi-Fi/Bluetooth
Products
NFC
Products
VersaClock 3S
Products
USB 2.0 Hub Controller
Products
USB Power Controller
Products
USB Power Controller
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.