Skip to main content
Renesas Electronics Corporation

Features

  • Arm® Cortex®-M33: 160MHz
  • 704kB SRAM
  • Wi-Fi 6, 802.11a/b/g/n/ac/ax 2.4/5GHz, 1x1, 20MHz, MCS9 115Mbps, OFDMA, TWT
  • Bluetooth LE 5.1
  • WPA/WPA2- Enterprise/Personal, WPA2 SI, WPA3 SAE, and OWE
  • 8Mbyte QSPI Flash
  • QSPI PSRAM controller
  • 2x SPI, 3x UART, 2x I2C, SDIO 3.0 (Device)
  • 12-bit ADC, I2S, PDM, PWM
  • True Random Number Generator (TRNG)
  • Up to 28x GPIO
  • Worldwide certified module
  • Encryption: AES, DES/3DES, CHACHA, SHA1/224/256, RSA, DH, ECC
  • Dimensions 15mm × 20mm × 3.0mm, 53 pins
  • Operating temperature range -40°C to 85°C

Description

The RRQ61051 is a Wi-Fi 6 and Bluetooth® Low Energy (LE) combo module built on the RA6W1 MCU featuring an Arm® Cortex®-M33 processor. It includes a dual-band 802.11a/b/g/n/ac/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and advanced power management capabilities. The module integrates 8MB of Flash, a 40MHz crystal, RF matching components, and offers three antenna options for design flexibility. This module offers a standalone, single-chip solution that supports complex, low-power IoT applications requiring both Wi-Fi and Bluetooth LE connectivity. Extremely low-power operation is achieved by dynamically disabling unused elements of the MCU, allowing near-zero power consumption when the device is not actively transmitting or receiving data.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
Module15.0 x 20.0 x 3.0530.9

Product Comparison

RRQ61051RA6W1RRQ61001
Pkg. TypeModuleFCQFN, FcQFN, WLCSPModule
Data Flash (KB)800008000
Wireless StandardWi-Fi 4 (802.11b/g/n), Wi-Fi 6 (802.11ax)Wi-Fi 4 2.4GHz, Wi-Fi 6 2.4/5GHz, Wi-Fi 6 2.4GHzWi-Fi 6 (802.11ax)
Band2.4GHz, 2.4GHz + 5GHz2.4GHz, 2.4GHz + 5GHz2.4GHz + 5GHz

Application Block Diagrams

TFT instrument cluster block diagram features a high‑performance dual-core MCU, built‑in AI acceleration and extensive connectivity options, including CAN, Wi‑Fi, Bluetooth LE, GPS, and GSM 4G.
TFT Instrument Cluster with Bluetooth Audio and Telematics
TFT instrument cluster with integrated telematics, graphics, and AI for cost‑efficient connected mobility.
Fingertip pulse oximeter block diagram features Bluetooth Low Energy SoCs and can integrate crowdsourced location tracking.
Pulse Oximeter
High‑accuracy, low‑power pulse oximeter platform with wireless connectivity, long battery life, and flexible designs for remote monitoring.
Cost-optimized bedside monitor block diagram featuring a high-performance MCU and various connectivity options range from wired Ethernet to wireless Bluetooth LE or Wi-Fi.
Bedside Monitor
Scalable bedside monitoring platform for real‑time patient vitals and connected care.
Block diagram of the scalable HMI design for household appliances enables interaction through capacitive touch, voice commands, and wireless connectivity via Wi-Fi or Bluetooth LE.
Advanced Low-Power Wireless HMI for Household Appliances
Advanced low-power HMI with Wi-Fi 6 and Bluetooth 5.1 enables seamless smart appliance control.
Battery-powered aroma diffuser featuring ultra-low power Wi-Fi 6, battery charger and compact mixed-signal IC.
Household Aroma Diffuser
Household aroma diffuser with connectivity and flexible power options.
Oxygen Concentrator Controller with Smart Connectivity Block Diagram
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.
Interactive block diagram of the smart HMI system features 32-bit MCU, supporting GUI creation with an LCD, voice input/output, and IoT connectivity.
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
OCPP Interface Card (OIC) for Smart EV Chargers Block Diagram
OCPP Interface Card (OIC) for Smart EV Chargers
OCPP enables EV chargers to connect with servers for remote control, real-time alerts, and flexibility.
Single Board Computer Block Diagram
Single Board Computer for Advanced HMI and Edge AI Applications
Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity.
The all-in-one smart home controller block diagram combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity.
Smart Home Controller with Multiple PHYs
All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design.
HMI SoM with AI Accelerator Block Diagram
HMI SoM with AI Accelerator
Scalable AI-enabled SMARC SoM for high-performance industrial HMI.
Smart toilet block diagram features a 32‑bit MCU, Bluetooth LE SoC, photocoupler, high‑performance DC/DC converters and LDOs.
Smart Toilet
Smart toilet design with remote control and efficient heating for enhanced comfort and convenience.
OTA‑enabled PLC module block diagram features an MCU with Ethernet connectivity and real‑time system control, buck converters, RS‑485 transceivers, CTSU, speaker, and USB support.
OTA-Enabled PLC Module
High‑performance PLC module enabling fast OTA updates, precise real‑time control, and remote management for reliable, connected industrial systems.

Additional Applications

  • Smart home appliances
  • Smart home
  • Home automation
  • Wearables
  • Access control
  • Smart sensors
  • Connected agriculture
  • IP camera
  • Smart medical
  • Industrial sensors

Applied Filters: