Skip to main content
Renesas Electronics Corporation

Bedside Monitor

Overview

Description

The ability to quickly check and monitor real-time data and patient vitals in medical settings is crucial for delivering quality care and improving clinical efficiency. This bedside monitoring system is a scalable platform suitable for both cost-optimized MCU-based implementations and high-performance MPU-based implementations with advanced Edge AI applications. Various medical sensor probes can be connected directly or via an isolated link for enhanced patient protection, allowing caregivers to monitor and display readings on the bedside monitor. A wide range of connectivity options, including wired Ethernet and wireless Bluetooth® Low Energy (LE) or Wi-Fi®, enables integration with back-end systems for remote monitoring and advanced notifications to ensure quick response times. Combined with the bedside monitor power supply and medical sensor probes, this design provides a complete patient monitoring and care system.

System Benefits:

  • Scalable architecture is suitable for diverse needs and applications:
    • Cost-optimized, high-performance MCU enables high-resolution TFT LCD with large on-chip memory and multiple high-throughput memory interfaces.
    • High-performance MPU enables rich HMI functions, including graphics engines (GPUs), video codecs, and multi-screen full HD output, while enabling simultaneous HMI and edge computing functions.
  • Various connectivity options range from wired Ethernet to wireless Bluetooth LE or Wi-Fi, with security features such as WPA/WPA2 Enterprise and Personal, WPA2-SI, WPA3-SAE, and OWE to protect sensitive health data.
  • Readily available partner modules for processors, including SMARC modules or OSM, simplify design and speed up development with integrated power management, clocking, and memory on ready-to-use SoMs.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Cost-Optimized, MCU-Based Bedside Monitor

WS179-1: WEBLine Arrow.34Line Arrow.35Connector Arrow.115Line Arrow.117Line Arrow.118Patient Isolated Power DomainPatient Isolated Power DomainPatient Isolated Power DomainDotted LinePlugSheet.14Sheet.15Sheet.16Sheet.17Line ArrowInput arrow3.3V3.3V3.3VSheet.33Block.120TFT-LCDTFT-LCDTFT-LCDSheet.29Sheet.30Sheet.31Sheet.32Line Bi-directionalConnected signals arrow12V12V12VLine Arrow.39Connected signals arrow.41Bi-directionalTri component.224Component block.745Component block.631OptocouplerOptocouplerOptocouplerLine Bi-directional.51Line Bi-directional.523.3V3.3V3.3V3.3VSensor3.3VSensor3.3VSensorLine Arrow.56Line Arrow.57USB-CUSB-CUSB-CUSB-CSheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Line Bi-directional.75Ethernet PHYEthernet PHYEthernet PHYLine Bi-directional.78Ethernet LAN 2LANLAN3.3V3.3V3.3VLine Arrow.83Line Bi-directional.84Sheet.88Related Winning Combination.87Sensor Probe WS181Sensor ProbeWS181Related Winning Combination.86Sensor Probe WS181Sensor ProbeWS181Related Winning Combination.85Sensor Probe WS181Sensor ProbeWS181Medical Sensor ProbesMedical Sensor ProbesMedical Sensor ProbesRS-485RS-485RS-485Quad component.226Component block.751Component block.747Component block.748Load SwitchLoad SwitchLoad SwitchLine Bi-directional.95Line Bi-directional.963.3VSensor3.3VSensor3.3VSensorLine Arrow.98Connector Arrow3.3VSensor3.3VSensor3.3VSensorLine Arrow.102SPI NOR FlashSPI NOR FlashSPI NOR FlashPSRAMPSRAMPSRAMBi-directional.108Bi-directional.109Input arrow.1103.3V3.3V3.3VConnected signals arrow.112WS179-1WS179-1WS179-1Line Arrow.1143.3V3.3V3.3V12V12V12V3.3VSensor3.3VSensor3.3VSensorLight SensorLight SensorLight SensorWi-Fi/Bluetooth LEWi-Fi/Bluetooth LEWi-Fi/Bluetooth LELine Arrow.100Sheet.121Bedside Monitor Power SupplyBedside Monitor Power SupplyBedside Monitor Power Supply12V12V12V3.3V3.3V3.3V3.3VSensor3.3VSensor3.3VSensorVINVINVINSheet.122MCUMCUMCUVDDVDDVDDADCADCADCGLCDCGLCDCGLCDCPWMPWMPWMI2C2I2C2I2C2SPISPISPIUARTUARTUARTGPIOGPIOGPIOUSBHSUSBHSUSBHSRGMIIRGMIIRGMIIQSPIQSPIQSPIOSPIOSPIOSPI
Exiting Interactive Block Diagram

High-Performance, MPU-Based Bedside Monitor

WS179-2: WEBConnector Arrow.115Line Arrow.117Line Arrow.118Patient Isolated Power DomainPatient Isolated Power DomainPatient Isolated Power DomainDotted LinePlugSheet.14Sheet.15Sheet.16Sheet.17Line ArrowInput arrow3.3V3.3V3.3VConnected signals arrow.41Bi-directionalTri component.224Component block.745Component block.631OptocouplerOptocouplerOptocouplerLine Bi-directional.51Line Bi-directional.523.3V3.3V3.3V3.3VSensor3.3VSensor3.3VSensorLine Arrow.56Line Arrow.57Sheet.88Related Winning Combination.87Sensor Probe WS181Sensor ProbeWS181Related Winning Combination.86Sensor Probe WS181Sensor ProbeWS181Related Winning Combination.85Sensor Probe WS181Sensor ProbeWS181Medical Sensor ProbesMedical Sensor ProbesMedical Sensor ProbesRS-485RS-485RS-485Quad component.226Component block.751Component block.747Component block.748Load SwitchLoad SwitchLoad SwitchLine Bi-directional.95Line Bi-directional.963.3VSensor3.3VSensor3.3VSensorLine Arrow.98Connector ArrowLine Arrow.1003.3VSensor3.3VSensor3.3VSensorLine Arrow.102WS179-2WS179-2WS179-2Line Arrow.11412V12V12V3.3V3.3V3.3V3.3VSensor3.3VSensor3.3VSensorLight SensorLight SensorLight SensorWi-Fi/Bluetooth LEWi-Fi/Bluetooth LEWi-Fi/Bluetooth LESheet.208Bedside Monitor Power SupplyBedside Monitor Power SupplyBedside Monitor Power Supply3.3V3.3V3.3V12V12V12V3.3VSensor3.3VSensor3.3VSensorVINVINVINSheet.209HMI SystemHMI SystemHMI SystemVINVINVINADCADCADCSPISPISPIUARTUARTUARTGPIOGPIOGPIOLCD (TFT-LCD)Block.120TFT-LCDTFT-LCDTFT-LCDSheet.146Sheet.147Sheet.148Sheet.149Sheet.205USB-C x2USB-C x2USB-C x2Sheet.204USB-CLabel Text 10pt.768Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Sheet.187Sheet.188USB-C.189Label Text 10pt.768Sheet.191Sheet.192Sheet.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.207Ethernet PHY xNEthernet PHY xNEthernet PHY xNSheet.206Ethernet LAN 2LANLANEthernet LAN 2.164LANLAN
Exiting Interactive Block Diagram