Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The QCIOT-RRQ61051EVZ is a Wi-Fi® 6 and Bluetooth® Low Energy (LE) combo module board featuring a Pmod™ connector and the possibility to add extended headers, converting this board to a MikroElektronika Click interface-compatible solution. This evaluation board is built on an RRQ61051 module that contains the RA6W1 MCU featuring an Arm® Cortex®-M33 processor. It also includes a dual-band 802.11a/b/g/n/ac/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and advanced power management capabilities. The module integrates 8MB and offers a standalone, single-chip solution that supports complex, low-power IoT applications requiring both Wi-Fi and Bluetooth LE connectivity.

Features

  • Arm Cortex-M33: 160MHz
  • 704KB SRAM
  • Wi-Fi 6, 802.11a/b/g/n/ac/ax 2.4/5GHz, 1x1, 20MHz, MCS9 115Mbps, OFDMA, TWT
  • Bluetooth LE 5.1
  • WPA/WPA2- Enterprise/Personal, WPA2 SI, WPA3 SAE, and OWE
  • 8Mbyte QSPI flash
  • QSPI PSRAM controller
  • 2x SPI, 3x UART, 2x I2C, SDIO 3.0 (Device)
  • 12-bit ADC, I2S, PDM, PWM
  • True Random Number Generator (TRNG)
  • Worldwide certified module
  • Encryption: AES, DES/3DES, CHACHA, SHA1/224/256, RSA, DH, ECC
  • Operating temperature range -40°C to 85°C
  • Pmod and Click interface compatible board

Products in the Design

Sample & Buy

QCIOT-RRQ61051EVZ Board - Top

QCIOT-RRQ61051EVZ