Skip to main content
Renesas Electronics Corporation

Features

  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 5mA)
  • Supply current (per channel) : IDD = 0.75mA typical
  • High slew rate: SR = 8V/μs typical

Description

The READ2304G is an input and output full-range dual CMOS operational amplifier that realizes high drivability and high slew rate. This IC can be used in minimum operating supply voltages from 2.5V and in a wide ambient temperature range from -40 °C to +105 °C.

The READ2304G is available in ultra-small 8-pin TSSOP and MSOP packages.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +105
Bandwidth (MHz)6
Gain Min60dB
Offset Voltage (Max) (mV)6
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)1.8 - 5.5
Output Voltage Swing Range (V)VSS+0.2 - VDD-0.2
IS per Amp (mA)0.75
Single Supply Voltage Range (V)2.5 - 5.5
Slew Rate (V/µs)8
VS (Min) (V)2.5
VS (Max) (V)5.5
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Supply Current Icc/Idd (Max) (mA)0.75
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP3 x 3 x 1.0380.65
TSSOP4 x 3 x 1.280.65

Application Block Diagrams

Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
Air Fryer, Toaster, Oven with Digital Control Block Diagram
Air Fryer Toaster Oven with Digital Controls
Smart air fryer design supports sensors and uses touch HMI to deliver fast, healthy, perfectly cooked meals.
Toaster, Grill, Kettle with Digital Control Block Diagram
Toaster Kettle Grill with Digital Controls
This system enables faster, precise cooking with intuitive touch controls and display.
Corded Stand Blender with Digital Controls Block Diagram
Corded Stand Blender with Digital Controls
Smart blender system with an intuitive UI and efficient motor control powered by an integrated MCU.
Corded Hand Mixer Block Diagram
Corded Hand Mixer
Efficient, powerful corded hand mixer system with smart control and built-in safety features.
9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
Interactive block diagram of the smart HMI system features 32-bit MCU, supporting GUI creation with an LCD, voice input/output, and IoT connectivity.
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
Entry Level Voice & Vision AI System Block Diagram
Entry Level Voice & Vision AI System
Cost-effective AI/ML system with Arm Cortex-M85 MCU, offering voice, image recognition, and secure connectivity.
AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
Smart Compost Maker Block Diagram
Smart Compost Maker
Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping.
Wi-Fi Garage Door Control Block Diagram
Wi-Fi Connected Garage Door Controller
Wi-Fi garage door controller offers smartphone control in SoftAP mode and easy prototyping options.
The 3-phase PFC inverter features high-performance MCUs for digital PFC control and communication, supporting power capacities of up to 20kW.
20kW 3-phase PFC Inverter
The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power.
Unified Speed Control Solution for BLDC Ceiling Fans Block Diagram
Unified Speed Control Platform for BLDC Ceiling Fans
A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs.
Heat pump control system block diagram features a dedicated motor control MCU, power line communication and Wi-Fi modules.
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
Voice Control HMI with RISC-V ASSP Block Diagram
Voice Control HMI with RISC-V ASSP
Turnkey RISC-V voice HMI with multi-mic input, flexible outputs, and easy multi-language support.

Applied Filters: