Skip to main content
Renesas Electronics Corporation

Features

  • Configurable OE pin function as OE, PD#, PPS, or DFC control function
  • Configurable PLL bandwidth/minimizes jitter peaking
  • PPS: Proactive Power Saving features save power during the end device power down mode
  • PPB: Performance- Power Balancing feature allows minimum power consumption based on required performance
  • DFC: Dynamic Frequency Control feature allows up to 4 different frequencies to switch dynamically
  • Features < 65µA ultra-power-down
  • Outputs: 1MHz to 125MHz
  • Spread Spectrum clock support to lower system EMI
  • I²C interface
  • Supported by Renesas' Timing Commander™ software tool

Description

The 5L35023 is a VersaClock® programmable clock generator designed for low-power, consumer, and high-performance PCI Express applications. The 5L35023 device is a three-PLL architecture design, and each PLL is individually programmable and allows for up to five unique frequency outputs.

The 5L35023 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after power up, and then program the 5L35023 again through the I²C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports three single-ended outputs and two pairs of differential outputs that support LVCMOS and LPHCSL. A low-power 32.768kHz clock is supported with less than 2μA current consumption for the system RTC reference clock.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)7
Output TypeLVCMOS, LP-HCSL
Output Freq Range (MHz)0.032768 - 125
Input Freq (MHz)1 - 160
Inputs (#)1
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)5
Core Voltage (V)1.8
Output Voltage (V)1.8
Product CategoryVersaClock 3S, General Purpose Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Product Comparison

5L350235P350215P350235L35021
Inputs (#)1111
Output TypeLP-HCSL, LVCMOSLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOS
Core Voltage (V)1.83.33.31.8
Output Voltage (V)1.81.8, 2.5, 3.31.8, 2.5, 3.31.8
Pkg. Dimensions (mm)4.0 x 4.0 x 0.93.0 x 3.0 x 1.04.0 x 4.0 x 0.93.0 x 3.0 x 1.0

Application Block Diagrams

Interactive block diagram of the autonomous mobile robot system combines DRP-AI accelerator with Arm Cortex-R8 for real-time vision processing and system control.
Autonomous Mobile Robot (AMR)
AI-enabled AMR system with real-time control, scalable power, and compact design.
Interactive block diagram of AI-powered service robot system features a high-end MPU and high-performance PMIC.
Service Robot
AI-powered service robot system with real-time control for smart, safe, and efficient navigation.
AI dash camera interactive block diagram features a high-performance vision AI MPU with a power-efficient AI accelerator and HMI integration support.
AI Dash Camera
AI-powered dash camera with high-performance vision processing, ADAS, and real-time intelligent analytics.
RZ/V2N Based Raspberry Pi Single Board Computer Block Diagram
RZ/V2N Based Raspberry Pi Single Board Computer
High-performance Vision AI system with 4K camera support, efficient AI processing, and compact SBC design.
Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Scalable HMI SMARC SoM with AI Block Diagram
Scalable HMI SMARC SoM with AI
Scalable SoM with multi-core processing, advanced graphics, and robust connectivity for smart HMI.

Additional Applications

  • Embedded computing devices
  • Consumer application crystal oscillator replacements
  • SmartDevice, handheld, and consumer applications
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: