Overview
This evaluation board kit is ideal for evaluating RZ/G3S. The RZ/G3S Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G3S SMARC Module board (SMARC2.1)
- RZ SMARC Series Carrier Board II
- RZ SMARC Series JTAG adaptor cable
- USB Type-A to USB Micro B cable for serial debug
- Accessories: Screw and spacer
*Please prepare the following by yourself:
- 65W USB Type-C Charger
- USB PD support
- Output: 5V3A, 9V3A, 15V3A, 20V3.25A
- USB Type-C to Type-C cable
- USB-C&USB-C 3.1 Gen2 USB-PD 100W support
- microSD UHS-I Class 10 8GB or more
*See EVK user's manual for more information.
Features
- Device: RZ/G3S R9A08G045S33GBG
- Cortex-A55 Single, Cortex-M33 x2
- BGA 359-pin, 14mmSq body, 0.5mm pitch
- Module Board Functions
- LPDDR4 SDRAM: 1GB × 1pc
- QSPI flash memory: 128Mb × 1pc
- eMMC memory: 64GB × 1pc
- PMIC power supply RAA215300A2GNP#HA3 implemented
- microSD card x2
- I3C connector
- JTAG connector
- ADC x8 channels
- Current monitor (USB Micro B)
- Carrier Board Functions
- Gigabit Ethernet x2
- USB2.0 x2ch (OTG x1ch, Host x1ch)
- CAN-FD x2
- microSD card x1
- Mono speaker, Stereo headphone, Mic., and Aux..
- PMOD x2
- USB-Type C for power input
- PCIe Gen2 4-lane slot (G3S supports only 1-lane)
- M.2 Key E
- M.2 Key B and SIM card
- Coin cell battery holder (3.0V support)
Products in the Design
| 5L35023 | VersaClock 3S Programmable Clock Generator |
| RAA215300 | High-Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC |
| SLG46533 | GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C |
| SLG46585 | GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.5-5.5V, 7 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States) |
Sample & Buy
Applied Filters:
Videos & Training
Additional Videos
Support
Support Communities
- G3S supports DDR4, how should BP_VREF be handled?
We are currently using the G3S and preparing it to support DDR4. I noticed that Renesas's RZ/G3S-EVKIT board uses LPDDR4. I also saw that the G3S has a BP_VREF pin, which is currently left floating. Is this because LPDDR4 has a built-in VREF reference ...
Dec 1, 2025
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.