Skip to main content
Renesas Electronics Corporation

Features

  • Cortex-A55 (1.8GHz) x 4 cores
  • Cortex-R8 (800MHz) x 2 cores
  • Cortex-M33 (200MHz) x 1 core
  • AI Accelerator DRP-AI3 (8TOPS/dense, 80TOPS/sparse)
  • Dynamically reconfigurable processor (DRP)
  • Arm® Mali™-C55 ISP (option)
  • 6MB on-chip SRAM
  • LPDDR4/LPDDR4X memory interface
  • Gigabit Ethernet 2ch
  • USB 2.0 interface 2ch (On-the-Go (OTG) x 1ch, Host x 1ch)
  • USB 3.2 (Gen2) interface 2ch (Host only)
  • PCIe® interface (Gen3/4-lane) 1ch
  • MIPI® CSI-2® camera interface 4ch
  • CAN interface (CAN FD) 6ch
  • Package: BGA, 19mm x 19mm 1368-pin 0.5mm pitch
  • Explore Renesas-validated DRAM Compatibility List

Description

The RZ/V2H high-end AI MPU boasts Renesas' proprietary dynamically reconfigurable processor AI accelerator (DRP-AI3), quad Arm® Cortex®-A55 (1.8GHz) Linux processors, and dual Cortex®-R8 (800MHz) real-time processors. Furthermore, the RZ/V2H also includes another dynamically reconfigurable processor (DRP). This processor can accelerate image processing, such as OpenCV, and dynamics calculations required for robotics applications. It also features high-speed interfaces like PCIe®, USB 3.2, and Gigabit Ethernet, making it an ideal microprocessor for applications such as autonomous robots and machine vision in factory automation, where advanced AI processing must be implemented with low power consumption.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55 x 4 + Cortex-R8 x 2 + Cortex-M33 x 1
Program Memory (KB)0
RAM (KB)6144
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3.135 - 3.465
I/O Ports86
NPUYes
DRAM I/FLPDDR4-3200, LPDDR4X-3200 (32-bit)
3D GPUArm Mali-G31, No
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)1800
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 4 / 1 )
USB HS (host ch/device ch)( 4 / 1 )
USB SS (host ch/device ch)( 2 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 4Lane) x 1 ch
SCI or UART (ch)10
SPI (ch)3
I2C (#)9
CAN (ch)0
CAN-FD (ch)6
WirelessNo
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)32
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)4
Image CodecH.264/H.265
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNG, No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCBGA19 x 19 x 2.8513680.5

Application Block Diagrams

Interactive block diagram of the autonomous mobile robot system combines DRP-AI accelerator with Arm Cortex-R8 for real-time vision processing and system control.
Autonomous Mobile Robot (AMR)
AI-enabled AMR system with real-time control, scalable power, and compact design.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
Interactive block diagram of AI-powered service robot system features a high-end MPU and high-performance PMIC.
Service Robot
AI-powered service robot system with real-time control for smart, safe, and efficient navigation.
Manipulation and motion subsystem block diagram showing a brain processor connected to sensors, communications, and robotic motion control.
Manipulation and Motion Subsystem
Manipulation and motion subsystem with AI-powered vision and real-time motion control.
High-performance vision AI system diagram features a DRP-AI high-efficiency AI accelerator with up to 80TOPS and OpenCV image processing accelerator.
High-Performance Vision AI System
High-performance quad-camera vision AI platform for real-time, power-efficient edge processing.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.

Additional Applications

  • Robotics
  • Automated Guided Vehicle (AGV)
  • Autonomous Mobile Robot (AMR)
  • Factory Automation (FA) Machine Vision
  • Smart Retail

Applied Filters: