| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | pkg_20128 |
| Lead Count (#): | 1368 |
| Pkg. Dimensions (mm): | 19 x 19 x 2.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R9A09G057H41GBG#AC1) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Bulk (Tray) |
| Family Name | RZ |
| Series Name | RZ/V |
| Group Name | V2H |
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 x 4 + Cortex-R8 x 2 + Cortex-M33 x 1 |
| Sub CPU | Cortex-R8 x 2, Cortex-M33 |
| Floating Point Unit | Double/Single/Half |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 6144 |
| ECC SRAM | Yes |
| Lead Count (#) | 1368 |
| Pkg. Type | FCBGA |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 19 x 19 x 2.85 |
| Number of Supply Voltage(s) (#) | 7 |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 86 |
| DMAC or DTC | DMAC |
| DMA (ch) | 80 |
| Temperature Sensor (ch) (#) | 2 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 4 |
| External Memory Bus (bit) | 32 |
| DRAM I/F | LPDDR4-3200, LPDDR4X-3200 (32-bit) |
| NPU | Yes |
| 3D GPU | No |
| Accelerator | DRP-AI3 |
| MOQ | 1 |
| Temp. Range (°C) | Tj = -40 to +125 |
| External Interrupt Pins (#) | 16 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 1800 |
| Operating Freq of Sub CPU (Max) | 800 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 2 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 4 |
| USB FS (host ch/device ch) | ( 4 / 1 ) |
| USB HS (host ch/device ch) | ( 4 / 1 ) |
| USB SS (host ch/device ch) | ( 2 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen3.0 4Lane) x 1 ch |
| SCI or UART (ch) | 10 |
| SPI (ch) | 3 |
| QSPI (ch) | 1 |
| OSPI (ch) | 1 |
| I2C (#) | 9 |
| I3C (ch) | 1 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 6 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 3 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 32 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 1 |
| MIPI Interfaces (CSI) (ch) | 4 |
| Camera I/F (Parallel) | No |
| Image Codec | H.264/H.265 |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | No |
| Debug Interface | JTAG |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | USA |
| Family Name | RZ |
| Group Name | V2H |
| Lead Compliant | Yes |
| Length (mm) | 19 |
| Pb (Lead) Free | Yes |
| Price (USD) | $86.471 |
| Suggested Kits | RZ/V2H-EVK |
| Tape & Reel | No |
| Thickness (mm) | 2.85 |
| Width (mm) | 19 |
The RZ/V2H high-end AI MPU boasts Renesas' proprietary dynamically reconfigurable processor AI accelerator (DRP-AI3), quad Arm® Cortex®-A55 (1.8GHz) Linux processors, and dual Cortex®-R8 (800MHz) real-time processors. Furthermore, the RZ/V2H also includes another dynamically reconfigurable processor (DRP). This processor can accelerate image processing, such as OpenCV, and dynamics calculations required for robotics applications. It also features high-speed interfaces like PCIe®, USB 3.2, and Gigabit Ethernet, making it an ideal microprocessor for applications such as autonomous robots and machine vision in factory automation, where advanced AI processing must be implemented with low power consumption.