Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_20128
Lead Count (#):1368
Pkg. Dimensions (mm):19 x 19 x 2.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R9A09G057H41GBG#BC1)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/V
Group NameV2H
CPU ArchitectureArm
Main CPUCortex-A55 x 4 + Cortex-R8 x 2 + Cortex-M33 x 1
Sub CPUCortex-R8 x 2, Cortex-M33
Floating Point UnitDouble/Single/Half
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)6144
ECC SRAMYes
Lead Count (#)1368
Pkg. TypeFCBGA
Pitch (mm)0.5
Pkg. Dimensions (mm)19 x 19 x 2.85
Number of Supply Voltage(s) (#)7
Supply Voltage (V)3.135 - 3.465
I/O Ports86
DMAC or DTCDMAC
DMA (ch)80
Temperature Sensor (ch) (#)2
Power-On ResetNo
Watchdog Timer (ch)4
External Memory Bus (bit)32
DRAM I/FLPDDR4-3200, LPDDR4X-3200 (32-bit)
NPUYes
3D GPUNo
AcceleratorDRP-AI3
MOQ480
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)1800
Operating Freq of Sub CPU (Max)800
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)4
USB FS (host ch/device ch)( 4 / 1 )
USB HS (host ch/device ch)( 4 / 1 )
USB SS (host ch/device ch)( 2 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 4Lane) x 1 ch
SCI or UART (ch)10
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)9
I3C (ch)1
CAN (ch)0
CAN-FD (ch)6
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)32
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)4
Camera I/F (Parallel)No
Image CodecH.264/H.265
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceJTAG
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
Family NameRZ
Group NameV2H
Lead CompliantYes
Length (mm)19
Pb (Lead) FreeYes
Price (USD)$86.471
Suggested KitsRZ/V2H-EVK
Tape & ReelNo
Thickness (mm)2.85
Width (mm)19

Description

The RZ/V2H high-end AI MPU boasts Renesas' proprietary dynamically reconfigurable processor AI accelerator (DRP-AI3), quad Arm® Cortex®-A55 (1.8GHz) Linux processors, and dual Cortex®-R8 (800MHz) real-time processors. Furthermore, the RZ/V2H also includes another dynamically reconfigurable processor (DRP). This processor can accelerate image processing, such as OpenCV, and dynamics calculations required for robotics applications. It also features high-speed interfaces like PCIe®, USB 3.2, and Gigabit Ethernet, making it an ideal microprocessor for applications such as autonomous robots and machine vision in factory automation, where advanced AI processing must be implemented with low power consumption.