Skip to main content
Renesas Electronics Corporation

Overview

The Robotic Development Kit (RDK) helps to accelerate high‑performance AI vision and robotics designs using our Arm®‑based RZ/V2H microprocessor (MPU). This kit is designed to tackle demanding AI image‑processing workloads with up to 80 TOPS (sparse) AI inference performance, while still giving the flexibility to run multiple operating systems on a multi‑core CPU. By combining powerful AI acceleration with rich connectivity, we enable rapid prototyping, system bring‑up, and smooth integration into robotic platforms.

Features

  • Arm® architecture supporting simultaneous multi‑OS operation
  • RZ/V2H MPU delivering up to 80 TOPS (sparse) AI inference for real‑time vision and robotics workloads
  • MIPI CSI‑2 and multiple high‑bandwidth interfaces for camera and sensor integration
  • Onboard JTAG, DIP switches, and flexible power architecture for efficient debug and bring‑up
  • Yocto 5.1 (Styhead) and Ubuntu 24.04 support for Linux‑based AI development
  • Software enablement for ROS 2 Jazzy-based robotics development, with customized packages and development support

Applications

Robotics, Edge AI

Products in the Design

Sample & Buy

Angled photo of the WS125-V2HRDKREFZ Robot Development Kit board.

WS125-V2HRDKREFZ

Active
1u | $485.00Budgetary Price

Application Block Diagrams

High-performance vision AI system diagram features a DRP-AI high-efficiency AI accelerator with up to 80TOPS and OpenCV image processing accelerator.
High-Performance Vision AI System
High-performance quad-camera vision AI platform for real-time, power-efficient edge processing.