Skip to main content
Renesas Electronics Corporation

Overview

The RH4Z2501-PMOD Board is a Pmod™ module for the RH4Z2501 Renesas silicon evaluation. The purpose of the module is to be used with a standard MCU evaluation board with a compatible Pmod interface to implement an IO-Link device.

Features

  • Voltage range from 9V to 36V
  • Overvoltage peak robustness of ±60V
  • Configurable driver output current 50mA DC to 600mA DC
  • RDSON of less than 2.5Ω
  • Adjustable driver slew rate
  • Integrated wake-up detection
  • MCU assisted wake-up generation (typically 600mA)
  • OWI digital communication and calibration interface
  • Integrated linear voltage regulators: 3.3V and 5V
  • Integrated protection
  • Reverse polarity protection for L+, CQ, GND/L-
  • Onchip diagnostics

Required Hardware

Required

Evaluation Kit for RA2E1 MCU Group

EK-RA2E1 Active
Evaluate the RA2E1 MCU with a compact kit designed for low‑power embedded development. Example projects and built‑in debugging speed up application bring‑up.

Products in the Design

Sample & Buy

RH4Z2501-PMOD Evaluation Board

RH4Z2501_PMOD_BD

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

IO-Link Ready Dual-Channel Resistive Sensor Signal Conditioner IC Evaluation Kit

ZSSC3286KIT Active
Design and evaluate IO‑Link sensing applications using a complete kit for configuration, calibration, and system testing.
Recommended Documents: