Skip to main content
Renesas Electronics Corporation

Overview

The US082-ZSSC3230EVZ Pmod™ board demonstrates the functionality and performance of the ZSSC3230, a CMOS integrated circuit for accurate capacitance-to-digital conversion and sensor-specific correction of capacitive sensor signals. It features a standard Pmod™ Type 6A (Extended I²C) interface, enabling easy connection to compatible MCU evaluation kits. Dual Pmod connectors support daisy-chained configurations, allowing multiple sensors to be connected through a single MCU interface. With integrated software support in e² studio, the board helps accelerate development through simplified configuration and one-click code generation.

Features

  • Capacitive input range from 0pF to 30pF
  • Capacitive offset compensation from 0pF to 15pF
  • Internal auto-compensated temperature sensor with no stress sensitivity
  • High sampling rate with 2ms conversion time at 14-bit resolution
  • Standardized Type 6A Pmod connector supporting the extended I²C/SMBus interface
  • Dual connectors enable pass-through signals for daisy-chained solutions
  • Software support in e² studio minimizes development time with one-click code generation

Products in the Design

Sample & Buy

The angle view of the US082-ZSSC3230EVZ reference board.

US082-ZSSC3230EVZ

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180