Skip to main content
Renesas Electronics Corporation

Features

  • Long creepage distance (15 mm MIN)
  • High speed communication (15 Mbps)
  • High temperature operation (-40 to +110 °C)
  • High common mode (dv/dt) tolerant(CMH, CML = ±50 kV/μs MIN.)
  • High isolation voltage(BV = 7500 Vr.m.s.)
  • Low input drive current(IFHL = 3.8 mA MAX.)
  • Low voltage power supply operation(VDD = 2.7 V~5.5 V)
  • Low pulse width distortion(PWD = 20 ns MAX.)
  • Ordering number of tape product:
    RV1S9960ACCSP-10Yx#KC0:1000 pcs/reel
  • Pb free product
  • Safety standards approval
    UL :UL1577, Double protection
    CSA:CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    VDE:DIN EN 60747-5-5 (Option)

Description

The RV1S9960A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3.3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to TA = 110°C in logic interface circuit.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)15 Mbps
Output TypeCMOS
Absolute max. rated Power Supply Voltage (V)6
Isolation Voltage (Vrms)7500
VOL max. (V)0.1
tPHL/tPLH max. (ns)60/60
CMTI min. (kV/µs)50
IDDH max. (mA)2
IDDL max. (mA)2
IFHL (Max) (mA)3.8
SW PWD max. (ns)20
Creepage Distance (mm)15
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Applied Filters: