Overview
The DA14535-00FXDEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14535 SmartBond TINY™ system‑on‑chip (SoC) includes a motherboard, daughterboard, and cables. This kit is primarily intended for software application development and power measurements.
This kit offers users the capability for software development, programming the DA14535 via JTAG or UART using the DA14535 SDK, RF characterization, and hardware prototyping. It also supports PMM2 power measurement, two auxiliary voltage/current measurement channels, monitoring of eight digital inputs ranging from 0.9V to 5V, and connection to MikroBUS™ modules.
The DA14535 is an ultra-low power Bluetooth 5.3 SoC with an Arm® Cortex® M0+, 64kB of RAM, and 12kB of OTP that is specified for operation at 105 °C. The DA14535 is an enhanced version of the DA14531. The DA14535 is available in a 24-pin FCGQFN package.
Features
- Motherboard, SoC daughterboard, USB cable, and Quick Start Guide
- Easily attached/detached daughterboards
- Integrated power measurement module
- Can be powered from a USB power bank
- DC/DC buck or low-dropout regulator (LDO) mode operation
- MikroBUS™ and Pmod™ headers
- SEGGER J-Link debugger
Products in the Design

Sample & Buy
DA14535-00FXDEVKT-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
Add-on Hardware
SmartBond DA14535 Bluetooth Low Energy 5.3 SoC Development Kit Pro Daughterboard
SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC USB Development Kit
SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro
SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro Daughterboard
Resources
Support
Support Communities
- Measuring Power Consumption on DA14535 during extended sleep mode
Hi Renesas, I'm working on Extended Sleep mode for low power consumption and tried to measure power consumption through SmartSnippet toolbox but I failed to do so. Can anyone help me how to measure. I'm using DA14535 USB Dev Kit. I heard of using multimeter we can measure ...
Sep 19, 2025 - Changing Buard rate in DA14531 CODELESS SDK
Hi, In codeless sdk (enter in to binary mode on connection), the default baud rate is 57600. If I change the baudrate to 115200 as shown in the below screen shot (BAUDRATE_CONFIG value to 5), then is it going to work or not with out any problem during running ...
Sep 18, 2024