Skip to main content
Renesas Electronics Corporation

Overview

The ASI4U-V5-EVB-V1P0 is a development board for the ASI4U-V5 ASSP Renesas silicon solution that implements an Actuator-Sensor-Interface version 5 (ASi-5) fieldbus transceiver. It reduces the integration effort of an ASi-5 interface to a minimum. The implementation of the complex transmission process is optimally distributed between hardware and firmware components.

Features

  • Silicon solution implementing an ASi-5 transceiver
  • ASi-5 supports the integration of up to 96 devices, operation down to 1.27ms cycle time and up to 200-meter cable length
  • Up to 32 bytes of cyclic data per device
  • Diagnostics and event handling for industry 4.0 applications
  • Backwards compatibility with ASi-3 devices
  • Exceptional robustness against electromagnetic disturbers
  • Supports simple slave and complex slave applications
  • Operating temperature: -40°C to +85°C
  • Supply voltages: 5V & 3.3V

Products in the Design

Sample & Buy

ASI4U-V5-EVB-V1P0 Starter Board

ASI4U-V5-EVB-V1P0

Active
Moisture Sensitivity Level (MSL):1
EPC:KT
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Pkg. Type:KIT
Carrier Type:Box

Support

Support Communities

  1. How to get the latest ASI4U-V5 dataflash generator - a general guide.

    Hi,How to get the latest ASI4U-V5 dataflash generator? I have received the starter kits but I have nothing hex files to flash is with.I see that other users on this forum has the same questions.Hopefully we can create a general step by step guide for future ...

    Jun 2, 2026
  2. Guidance Required on Configuring ASI4U-V5 Evaluation Boards as Master and Slave

    Hello, I hope you are doing well. I am currently working with two ASI4U-V5 evaluation boards (ASI4U-V5-EVB-V1P0) and would like to configure one board as a master and the other as a slave on the AS-Interface network. I have a few questions regarding the setup ...

    Mar 30, 2026
  3. How to get the latest ASI4U-V5 Dataflash Generator

    Hi, how can I get the the latest version of the ASI4U-V5 Dataflash Generator? It is not provided as download on this page. Best Regards

    May 21, 2026