Overview
Description
The MXT OSM module for RA8D2 is a high-performance, compact embedded platform designed for demanding consumer applications, industrial automation, HMI, and edge vision. Built on the Renesas RA8D2 MCU, this module offers powerful compute capability with a 1GHz Arm® Cortex®‑M85 core (with Helium vector extensions) and a 250MHz Cortex‑M33 core.
Optimized for OEMs requiring high-performance compute, advanced HMI or vision capability, and secure connectivity, the MXT OSM module delivers integrated graphics support, extensive memory interfaces, and a robust security architecture. It also provides full MXT design-in support, long-term availability, and customization options for seamless integration.
Features
- Large-on-chip memory (up to 2MB SRAM, including TCM) and high-throughput external memory interface (SDRAM).
- Industrial-grade OSM module designed for 24/7 operation with a wide operational temperature range.
- Comprehensive Board Support Package (BSP) supporting RTOS/FreeRTOS, plus SDKs with drivers and application libraries specifically tuned for the RA8D2 platform.
- Designed for industrial and consumer environments: CE, FCC, RoHS certifications, long-term availability components, embedded security, and rigorous quality standards.
Comparison
Applications
- Industrial HMI systems and machine vision platforms requiring real-time graphics, camera input, and secure connectivity.
- Video doorbells and security cameras featuring image capture, streaming, and on-device AI inference.
- Smart thermostats and security panels with rich touch interfaces and low-power continuous operation.
- Printer displays and QR code readers integrating fast imaging, decoding, and responsive user interaction.
- Patient health monitors and wearable medical devices requiring reliable signal processing and visual feedback.
- People detection and image classification nodes at the edge, combining AI acceleration with embedded vision.


