Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

General Purpose RX 32-Bit Microcontrollers

Products

ProductsKey FeaturesMax. Freq., Pins, VoltageStarter Kits etc.
RX110Timers, Serial IO, POR/LVD, ADC, DTC32MHz
36 - 64 pins
1.8V - 3.6V
RX111Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, USB, Data Flash32MHz
36 - 64 pins,
1.8V - 3.6V
Starter Kit (S/W Bundled)
Promo. Board (S/W Bundled)
RX113Capacitive Touch, USB, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, Data Flash, LCDC, SSI32MHz
64 - 100 pins
1.8V - 3.6V
Starter Kit (S/W Bundled)
RX130Capacitive Touch, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, Data Flash32MHz
48 - 100 pins
1.8V - 5.5V
Starter Kit (S/W Bundled)
Capacitive Touch Evaluation System
RX140Capacitive Touch, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, Data Flash, Security, CAN48MHz
32 - 80 pins
1.8V - 5.5V
Capacitive Touch Evaluation System
RX210Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, ELC, Comparator, Data Flash50MHz
36 - 145 pins
1.62V - 5.5 V
Starter Kit (S/W Bundled)
RX220Timers, Serial IO, POR/LVD, ADC, DTC, DMAC, ELC, Comparator, Data Flash32MHz
48 - 100 pins
1.62V - 5.5V
Starter Kit (S/W Bundled)
RX231
RX230
Capacitive Touch, Security, SDHI, CAN, USB Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, ELC, Comparator, Data Flash54MHz
48 - 100 pins
1.8V - 5.5V
Starter Kit (S/W Bundled)
HMI Solution Kit
RX261
RX260
Capacitive Touch, Security, CAN FD, USB, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, ELC, Comparator, E2Data Flash64MHz
48 - 100 pins
1.6V - 5.5V
Evaluation Kit
Touch Evaluation System
RX610Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, Data Flash100MHz
144 - 176 pins
3.0V - 3.6V
Starter Kit (S/W Bundled)
RX630Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, USB, CAN, Data Flash100MHz
80 - 176 pins
2.7V - 3.6V
Starter Kit (S/W Bundled)
RX634Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, DMAC, CAN, Data Flash, HDMI-CEC, Remote Control Reception54MHz
144 pins
2.7V - 5.5V
RX621Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC USB (H/F/OTG Selectable), CAN, Data Flash100MHz
85 - 176 pins
2.7V - 3.6V
Starter Kit (S/W Bundled)
Promo. Board (S/W Bundled)
RX631Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC USB (H/F/OTG Selectable), CAN, Data Flash100MHz
64 - 177 pins
2.7V - 3.6V
Starter Kit (S/W Bundled)
RX64MSDHI, Security, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG Selectable), CAN, Data Flash120MHz
100 - 177 pins
2.7V - 3.6V
Starter Kit (S/W Bundled)
RX65N
RX651
SDHI, Security, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG Selectable), CAN, LCDC, 2D Graphic Engine120MHz
100 - 177 pins
2.7V - 3.6V
Starter Kit (S/W Bundled)
Code Flash
1.0MB or Less Code Flash
1.5MB or More
RX671SDHI, Security, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG Selectable), CAN, Capacitive Touch120MHz
48 - 176 pins
2.7V - 3.6V
Evaluation Kit
RX660CAN FD, Remote Control Reception,Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, DMAC, Data Flash120MHz
48 - 144 pins
2.7V - 5.5V
Starter Kit
Target Board
RX66NSDHI, Security, Timers, Serial IO ,POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG selectable), CAN, LCDC, 2D graphic engine120MHz
100-224 pins
2.7-3.6V
-
RX71MSDHI, Security, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG Selectable High Speed), CAN, Data Flash240MHz
100 - 145 pins
2.7V - 3.6V
Starter Kit (S/W Bundled)
RX72NSDHI, Security, Timers, Serial IO ,POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG selectable), CAN, LCDC, 2D graphic engine240MHz
100-224 pins
2.7-3.6V

Starter Kit

Envision Kit(S/W bundled)