Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit+ for RX71M is the perfect starter kit for developers who are new to the RX71M. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX71M immediately after opening the box. Please use this product to experience the performance and functions of the RX71M.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Features

  • 2 channels Ethernet can be evaluated.
  • Mounts SD slot.
  • 2 channels USB Function and 2 channels USB Host can be evaluated. (Channel USBA supports USB2.0 Hi-Speed)
  • In addition, CAN, RSPI, QSPI, etc. can be evaluated.
  • Including sample codes (Sample programs will be available in Renesas Web site.). Easy to understand coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported)

Products in the Design

Sample & Buy

Applied Filters:

Videos & Training

Support

Support Communities

  1. starter kit support yr0k50571ms000be

    hi i recently ordered rx71m starter kit, (yr0k50571ms000be) with that kit i got cd for but when i going to install software from cd it asking for product activation code. & when i click on next it showing error belwo please support

    Nov 14, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?