Overview
The Target Board for RX660 provides an entry point to evaluation, prototyping and developing for the RX660 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing easy prototyping with a breadboard. In addition, this board has a Pmod connector, so you can enhance functionality by connecting a Wi-Fi module, sensor module, etc.
Features
- On-board RX660 MCU
- Excellent choice for basic evaluation and development of selected MCU
- Full access to all MCU pins by provided header through-hole connections
- A Pmod connector for enhancing functionality
- Wide operating voltage range: 2.7V-5.5V
- Included on-chip debugging can be used for own development
- USB connector to power and debug the MCU (no USB cable included)
- Development environment like e² studio can be downloaded for free
Sample & Buy
Target Board for RX660
RTK5RX6600C00000BJ Active
| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
1u | $23.53Budgetary Price
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Jul 22, 2022 |
Blog Post Jul 2, 2021 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.