Skip to main content
Renesas Electronics Corporation

Overview

The EK-RX671 is the evaluation kit for the RX671 MCU, providing an efficient tool to evaluate the RX671 MCU. This kit comes with all the hardware and software needed to start evaluation immediately after unboxing.

The EK-RX671 enables debugging key functions of the RX671. In addition, it could be combined with various expansion boards quickly to easily expand the board's functionality.

This board features:

  • Hardware and software ready for evaluation right out of the box
    • On-board debugger (E2 OB): program writing and debugging are possible simply by connecting the board to a PC via USB cable.
    • Ready-to-use software package includes peripheral function drivers, middleware, and guidance documentation.
  • Ability to develop prototypes for a wide range of requirements.
    • On-board popular ecosystem connectors: easily integrate with expansion boards such as sensor, wireless, LCD, motor boards, etc, enabling to develop wide range of application quickly.
    • On-board HMI application target function: 2 capacitive touch buttons, Audio Interface with MEMS micros and 3.5mm headphone jack enable to evaluate HMI functions
    • Rich external memory expansion function: 64Mb QSPI Flash, 128Mb 16-bit SDRAM, MicroSD Slot enable expanding memory easily
    • Multiple power options to enhance power supply flexibility to meet various needs.

Getting Started

Developing Embedded Application

The software development to evaluate RX671 MCU’s function could be started immediately using the e2 studio IDE and the RX software package that includes peripheral function drivers, middleware, and usage documentation.

  1. Get familiar with EK-RX671 through the Quick Start example project –The Quick Start example project shows:
    • Communication between EK-RX671 and Host PC through USB to Serial interface
    • Control User LEDs via User Buttons
    • Quad-SPI Flash Read/Write Operation via QSPI
    Refer to the EK-RX671 Quick Start Guide for details.
  2. Start with one of the application projects – Choose from application projects to learn about the different peripherals of the RX671 MCU Group. The number of projects will grow progressively over time. These example projects can be downloaded from “Design & Development” and serve as excellent starting points for you to develop your custom applications.
    • Audio Output/Input project via Serial Sound Interface (SSIE)
    • HMI application project demonstrating SPI LCD display and Cap Touch functions.

Building a Custom Hardware

  1. Start by building a functional prototype – Utilize the EK-RX671 board with your choice of hundreds of popular ecosystem add-ons.
  2. Build custom hardware – Develop custom hardware by referring to the design and manufacturing information provided in the EK-RX671 Design Package.

Features

  • Ecosystem & System Control
    • USB Full Speed host and device
    • USB-Serial Converter Interface
    • Multiple 5V input sources
      • USB (Debug, Full Speed, USB/Serial Converter)
      • External power supply
    • E2 OB on-board programmer and debugger
    • Debug modes
      • Debug On-board (FINE) – via E2 OB
      • Debug In (JTAG or FINE Interface)
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
    • MCU mode configuration switch
  • Special Features
    • Audio Interface
    • 128Mb SDRAM
    • 64Mb External Quad-SPI Flash
    • MicroSD Card Slot
    • 2 Capacitive Touch Buttons
  • MCU Native Pin
    • R5F5671EHDFB MCU
    • 120MHz, RXv3 core
    • 2MB Code Flash, 384KB SRAM
    • 144 pins, LFQFP package
    • Native pin access through male pin headers
    • MCU current measurement
  • Kit Contents: EK-RX671 board, Micro USB device cable (type-A male to micro-B male), Micro USB host cable (type-A female to micro-B male)

Products in the Design

Sample & Buy

EK-RX671 Kit

RTK5EK6710S00001BE

Active
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Temp. Range (°C):-40 to +85
Assembly Location:CHINA

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Starter Kit+ for RX671

Begin RX671 MCU development with this starter kit featuring built-in debugging and an LCD. It enables quick evaluation and application development right out of the box.

Target Board for RX671

Evaluate and prototype RX671 MCU designs using this target board with built-in emulator. Easy pin access and expansion options support rapid hardware development.

Capacitive Touch Evaluation System for RX671

RSSK-RX671 Active
Evaluate capacitive touch interface designs with an RX671‑based system that supports rapid testing and application development.

Videos & Training

Support

Knowledge Base

  1. RX Family: Usage of Memory Protection Unit (MPU) with RXv3 CPU

    ... 1 Switching to User Mode after enabling MPU Various simple test memory access scenarios with or without access violations, and associated brief description Project Zip: ek_rx671_mpu_basic.zip (see the link at the bottom of the page) Compiler Version: CC-RX 3.07.0e2 studio Version: 2025-07 ...

    Mar 17, 2026
  2. What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.

    ... boards-kits/rx72n-starter-kit-plus• RX-Family-Target-Boardhttps://www.renesas.com/design-resources/boards-kits/tb-rx・EK-RX671https://www.renesas.com/design-resources/boards-kits/ek-rx671Reference materials:• QE for Display [RX] Application Notehttps:/ ...

    Jan 22, 2026