Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit for RX231 is the perfect starter kit for developers who are new to the RX231. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX231 immediately after opening the box. Please use this product to experience the performance and functions of the RX231.

The RSK RX231 includes a simple demonstration project to showcase the touch functionality of the RX231 device. As a customer touch project is dependent not only on the embedded code, but also on a PC tuning application that is specific to the selected compiler and IDE.

Features

  • Touch feature (self-capacitive type) can be evaluated.
  • 1 channel USB Function and 1 channel USB Host can be evaluated.
  • CAN, IIC, etc. can be evaluated.
  • Including sample codes and easy to understand coding technique. Sample programs will be available on Renesas website.
  • Required IBM-PC compatible PC (need USB interface, processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported).

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for RSK-RX231

Sample & Buy

Renesas Starter Kit for RX231

Renesas Starter Kit for RX231 MCUs

R0K505231S900BE Active
Description:Renesas Starter Kit for RX231 MCUs
Debugger supplied:None
Encrypt Function:None
1u | $282.35Budgetary Price

Videos & Training

Support

Support Communities

  1. RSK-RX231 uART / SPI Connection

    Hi everyone, I am started to working on uART or SPI on RSK RX231, using Smart configurator. So I'm triying to send data from RSK RX231 to an ARDUINO UNO as a first step. Which SCI should i choosed ?  and i think i need an extra wire conenxtion to ...

    Apr 4, 2023
  2. rsk rx231

    Hello, I'm a beginner with renesas board, Where can I find some guide about the first use of an renesas microcontoller and especially the RSK. Do renesas provide user guide to begin with the environnement and the way to program, to include example to a workspace and so on ...

    Apr 10, 2023
  3. RSK-RX231 uART / SPI Connection

    Hi everyone, I am started to working on uART or SPI on RSK RX231, using Smart configurator. So I'm triying to send data from RSK RX231 to an ARDUINO UNO as a first step. Which SCI should i choosed ?  and i think i need an extra wire conenxtion to ...

    Apr 4, 2023
View All Results from Support Communities (6)