Overview
The Renesas Starter Kit for RX220 is intended as a user-friendly introductory and evaluation tool for the RX220 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Features
- Renesas microcontroller programming
- User code debugging
- User circuitry such as switches, LEDs, and a potentiometer
- Sample application
- Sample peripheral device initialization code
Sample & Buy
Renesas Starter Kit for RX220 (Kit with HEW)
R0K505220S900BE Last Time Buy
| Description: | Renesas Starter Kit for RX220 (Kit with HEW) |
| Debugger supplied: | None |
1u | $188.24Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.