Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Starter Kit+ for RX64M is intended as a user-friendly introductory and evaluation tool for the RX64M microcontroller. The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details. In order to make a product installer active, this product needs the Internet environment.

Kit Content

  • Expansion Board R0K50564MB001BR
  • Accessories (Connectors for connect to RSK board, spacers and screws, sensor-specific cable and optional short connectors)

Features

  • Sound input dual system and output dual system (pin jack and RCA connector) are included.
  • Stepping motor control circuit and connectors for motor connection are included.
  • Connector for the PDC interface camera connection are included.
  • Connector for OMRON Non-Contact Thermal Sensor D6T-44L-06 are included as a human sensor.
  • An eMMC device with 8GB is included.
  • Battery charger control IC R2A20057BX and USB battery charge control circuit using RX64M USB Full-Speed (USBA) is included.
  • The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.
  • The Renesas Starter Kit+ for RX64M may be connected to the host PC using the included USB E1 on chip debugging interface.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Videos & Training

Support

Knowledge Base

  1. Settings for Using Ethernet1 (Renesas Starter Kit for RX64M)

    ... Placement of components on the board is shown in ‘3.3 Component Placement’ in the `Renesas Starter Kit for RX64M User’s Manual’.https://www.renesas.com/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/rx64m-starter-kit-plus-renesas-starter-kit-rx64m

    Apr 21, 2020