Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit for RX660 is the perfect starter kit for developers who are new to the RX660 (code Flash 1MB, pin count 144-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment installer for the Renesas Starter Kit from the Renesas website and start evaluating the RX660's performance, right after unboxing the kit.

Features

  • R5F56609HDFB; supported encryption functions, 1 MB code flash, 80‑pin package.
  • CAN FD function can be evaluated.
  • Sample code will be available on the Renesas website and is designed to clearly illustrate the coding approach.
  • Application combining functions using the FIT (Firmware Integration Technology) module can be evaluated.
  • Required IBM-PC compatible PC (need USB interface, processor 1GHz over), OS: Windows 11/10/8.1 (other than the listed OS is not supported).

Products in the Design

Sample & Buy

rsk_rx660_kit

Renesas Starter Kit for RX660

RTK556609HS00000BE Active
Description:Renesas Starter Kit for RX660
Debugger supplied:E2 Lite
1u | $211.76Budgetary Price

Videos & Training

News & Blog Posts