Skip to main content
Renesas Electronics Corporation

Features

  • 600MHz RXv3e core (6.01 CoreMark/MHz*), double-precision FPU, and register bank save function that speeds up interrupt response
    • *Typical for RXv3e core
  • 1.62V to 3.63V operation (system, USB, and analog power supplies can be separated)
  • Junction temperature (Tj): -40°C to 125°C
  • Large-capacity memory: 1MB code MRAM with dual bank, 48KB data MRAM, 1.5MB SRAM w/ ECC
  • Supports XiP (eXecute-in-Place) from external octal flash and RAM with on-the-fly decryption
  • Package: 100, 144, 176-pin QFP, 176, 224, 320-pin BGA
  • Up to 197 I/O ports
  • Built-in EtherCAT slave controller
  • 2ch Gigabit EtherMAC, intelligent L3 Ethernet switch with Ethernet TSN support
  • SD host interface (supports SD memory/SDIO 1 or 4-bit SD bus)
  • USB 2.0 Host/Function/OTG (supports high speed (480Mbps), full speed (12Mbps), low speed (1.5Mbps))
  • CAN FD (ISO 11898-1-2015 compliant, up to 150Mbps transfer)
  • Various other connectivity functions (SCI, I3C, I2S, etc.)
  • 32-bit general-purpose PWM timer, 8-bit PWM timer, 16-bit/32-bit compare match timer, RTC
  • 200MHz PWM control and high-resolution PWM
  • 16-bit A/D converter, 12-bit D/A converter, temperature sensor
  • AES, ChaCha2.0, RSA, ECC, SHA512, and SHA3-512 encryption engines, tamper detection function, Protect Zone function

Description

RX74M is the highest-performance network-focused RX MCU designed for advanced industrial automation and factory automation applications. Built on 22nm process technology, it combines a high-performance RXv3e core operating at up to 600MHz with large-capacity memory and an optimized bus architecture to deliver high-speed, real-time processing.

With integrated EtherCAT, Time-Sensitive Networking (TSN), Gigabit Ethernet, and Ethernet switching, RX74M enables synchronized communication and supports advanced industrial Ethernet protocols. Protect Zone strengthens system security by separating secure and non-secure worlds within the MCU.

Compared with RX72M, the RX74M delivers improved processing, networking, and security performance. Integrating high-performance processing, industrial networking, and security functions into a single MCU, it simplifies system design and reduces development efforts. RX74M is ideal for machine tools, manufacturing equipment, industrial robots, and other high-end IA/FA systems.

Parameters

AttributesValue
Main CPURXv3e
Program Memory (KB)512, 1024
RAM (KB)1536
Carrier TypeFull Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.62 - 3.63
I/O Ports75, 103, 123, 162, 200
DRAM I/FNo, SDRAM I/F
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)300, 480, 600
Ethernet speed10M/100M, 10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0, 2
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 ), ( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)11, 13
SPI (ch)16
I2C (#)15, 16
CAN (ch)3
CAN-FD (ch)0, 3
WirelessNo
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)34
32-Bit Timer (ch)16, 17
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)4
Standby operable timerNo
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1, 2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect Zone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.61760.8
LFBGA13 x 13 x 1.62240.8
LFBGA17 x 17 x 1.63200.8
LFQFP14 x 14 x 1.61000.5
LFQFP20 x 20 x 1.71440.5
LFQFP24 x 24 x 1.61760.5

Product Comparison

3D illustration featuring top and bottom views of LFQFP chip package with 144 lead count.
3D illustration featuring top and bottom views of LFQFP chip package with 100 lead count.
3D illustration featuring top and bottom views of LFBGA IC chip package with 176 lead count.
RX74MRX72NRX74N
Main CPURXv3eRXv3RXv3e
Operating Freq (Max) (MHz)300, 480, 600240300, 480, 600
Program Memory (KB)5122048, 4096512, 1024
RAM (KB)153610241536
Ethernet speed10M/100M, 10M/100M/1G10M/100M10M/100M, 10M/100M/1G
Ethernet (ch)21, 21
EtherCat (ch) (#)0, 200
Lead Count (#)100, 144, 176, 224, 320100, 144, 145, 176, 224100, 144, 176, 224, 320
I/O Ports75, 103, 123, 162, 20079, 112, 137, 18375, 103, 123, 162, 200

Application Block Diagrams

Maglev conveyor system block diagram leverages NFC, industrial position sensing, microcontrollers, and advanced power and motor control technologies.
Maglev Conveyor System
Contactless maglev conveyor enables precise tracking, synchronized motion, and efficient power delivery for smart factories.
Resolver motor control system block diagram features an MCU, full-bridge FET drivers, buck regulators and RS-485 transceivers.
Resolver Motor Control for Small Industrial Robots
Compact robotic system offers precise motion control, robust design, and reduced development time.
Mass flow controller block diagram features 32-bit MCU which integrates both system control and industrial EtherCAT and CAN network interfaces on a single chip.
Mass Flow Controller with EtherCAT & CAN Connectivity
Mass flow controllers (MFCs) measure and control gas flow rates in applications such as semiconductor manufacturing equipment and industrial burners.

Additional Applications

  • Industrial Automation
  • AC Servo
  • Robot
  • Micro PLC
  • General-Purpose Inverter
  • Motion Controller
  • Remote I/O

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)
R5K574M6A4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6A4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6A4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6A4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6A4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6B4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6B4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6B4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6B4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6B4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6C4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6C4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6C4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6D4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6D4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6D4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6T4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6T4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6T4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6T4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6T4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6T4BG#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6U4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6U4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6U4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6U4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6U4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6U4BG#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6V4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6V4FB#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6V4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6V4FC#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6V4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6V4FP#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6W4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6W4FB#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6W4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6W4FC#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6W4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6W4FP#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCA4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCA4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCA4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCA4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCA4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCB4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGA1ku | $10.74Full Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCB4AE#60ActiveN/AIn StockRoHS:EN
RoHS:JA
LFBGA1ku | $10.74Full Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCB4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGA1ku | $9.73Full Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCB4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGA1ku | $9.73Full Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCB4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCC4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCC4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCC4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCD4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCD4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCD4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCT4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCT4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCT4BD#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCT4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCT4BG#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCU4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCU4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCU4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCU4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCU4BG#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCV4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCV4FB#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCV4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCV4FC#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCV4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCV4FP#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCW4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCW4FB#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCW4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCW4FC#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCW4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCW4FP#70ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6E4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6F4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCE4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCF4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCT4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCU4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6A4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6B4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6C4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6C4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6C4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6D4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6D4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574M6D4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCA4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCB4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCC4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCC4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCC4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCD4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCD4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#2#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574MCD4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74MRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M2ch2#1#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?