Skip to main content
Renesas Electronics Corporation

Features

  • 600MHz RXv3e core (6.01 CoreMark/MHz*), double-precision FPU, and register bank save function that speeds up interrupt response
    • *Typical for RXv3e core
  • 1.62V to 3.63V operation (system, USB, and analog power supplies can be separated)
  • Junction temperature (Tj): -40℃ to 125℃
  • Large-capacity memory: 1MB code MRAM with dual bank, 48KB data MRAM, 1.5MB SRAM w/ ECC
  • Supports XiP (eXecute-in-Place) from external octal flash and RAM with on-the-fly decryption
  • Package: 100,144,176-pin QFP, 176, 224, 320-pin BGA
  • Up to 197 I/O ports
  • SD host interface (supports SD memory/SDIO 1 or 4-bit SD bus)
  • USB 2.0 Host/Function/OTG (supports high speed (480Mbps), full speed (12Mbps), low speed (1.5Mbps)
  • CAN FD (ISO 11898-1-2015 compliant, up to 150Mbps transfer)
  • Various other connectivity functions (SCI, I3C, I2S, etc.)
  • 32-bit general-purpose PWM timer, 8-bit PWM timer, 16-bit/32-bit compare match timer, RTC
  • 200MHz PWM control and high-resolution PWM
  • 16-bit A/D converter, 12-bit D/A converter, temperature sensor
  • AES, ChaCha2.0, RSA, ECC, SHA512, and SHA3-512 encryption engines, tamper detection function, Protect Zone function

Description

RX74N is the highest-performance RX MCU designed for applications in industrial and building automation, as well as energy management. Built on 22nm process technology, it combines a high-performance RXv3e core operating at up to 600MHz with large-capacity memory and an optimized bus architecture to deliver high-speed, efficient processing.

Integrated Gigabit Ethernet connectivity and a rich set of peripheral functions provide the flexibility required for a wider range of industrial embedded systems and connected devices. Protect Zone and advanced security functions further enhance system security for connected industrial applications.

Compared with RX72N, the RX74N delivers improved processing performance and enhanced system capabilities. Integrating high-performance processing, industrial networking, and security functions into a single MCU, it helps to simplify system design and reduce development effort. RX74N is ideal for a broad range of industrial applications, including smart meters, power conditioners, AC servos, robots, and HVAC controllers.

Parameters

AttributesValue
Main CPURXv3e
Program Memory (KB)512, 1024
RAM (KB)1536
Carrier TypeFull Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.62 - 3.63
I/O Ports75, 103, 123, 162, 200
DRAM I/FNo, SDRAM I/F
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)300, 480, 600
Ethernet speed10M/100M, 10M/100M/1G
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 ), ( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)11, 13
SPI (ch)16
I2C (#)15, 16
CAN (ch)3
CAN-FD (ch)0, 3
WirelessNo
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)34
32-Bit Timer (ch)16, 17
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)4
Standby operable timerNo
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1, 2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect Zone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.61760.8
LFBGA13 x 13 x 1.62240.8
LFBGA17 x 17 x 1.63200.8
LFQFP14 x 14 x 1.61000.5
LFQFP20 x 20 x 1.71440.5
LFQFP24 x 24 x 1.61760.5

Product Comparison

3D illustration featuring top and bottom views of LFBGA IC chip package with 176 lead count.
3D illustration featuring top and bottom views of LFQFP chip package with 100 lead count.
3D illustration featuring top and bottom views of LFQFP chip package with 144 lead count.
RX74NRX72NRX74M
Main CPURXv3eRXv3RXv3e
Operating Freq (Max) (MHz)300, 480, 600240300, 480, 600
Program Memory (KB)512, 10242048, 4096512
RAM (KB)153610241536
Ethernet speed10M/100M, 10M/100M/1G10M/100M10M/100M, 10M/100M/1G
Ethernet (ch)11, 22
EtherCat (ch) (#)000, 2
Lead Count (#)100, 144, 176, 224, 320100, 144, 145, 176, 224100, 144, 176, 224, 320
I/O Ports75, 103, 123, 162, 20079, 112, 137, 18375, 103, 123, 162, 200

Application Block Diagrams

Smart HVAC control with integrated slave actuator block diagram showing MCU-based control of compressor and fan motors, pressure and flow sensing, wireless connectivity, capacitive-touch user interface, and isolated communication between control and actuator boards.
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
Smart HVAC master actuator block diagram featuring MCU-based BLDC fan motor control, hall sensor feedback, capacitive-touch and LCD interfaces, wireless connectivity, and flow sensor monitoring.
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.

Additional Applications

  • Industrial Automation
  • AC Servo
  • Robot
  • PLC
  • Remote I/O
  • Building Automation
  • HVAC Controller
  • Energy Management System (EMS)
  • Smart Meter
  • Power Conditioner

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)
R5K574N6A4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6A4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6A4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6B4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6B4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6B4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6C4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6C4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6C4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6D4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6D4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6D4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4AE#60ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCA4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCA4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCA4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCB4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCB4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCB4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCC4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCC4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCC4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCD4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $7.62Full Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCD4FB#70ActiveN/AIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $7.62Full Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCD4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCD4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4AE#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4BD#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4BG#00ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function1280Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4FB#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function480Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4FC#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function320Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4FP#10ActiveN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Carton (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function720Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6E4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6F4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCE4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4AE#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4BD#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4BG#60PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes300MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4FB#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4FC#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCF4FP#70PreviewN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes300MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6A4AE#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6A4BD#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6A4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6B4AE#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6B4BD#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6B4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6C4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6C4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6C4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6D4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6D4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574N6D4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single32512KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCA4AE#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCA4BD#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCA4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCB4AE#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes320#0.8mm17 x 17 x 1.61#1.62 - 3.63200DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function90Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162216#133NoNo01No34174#4No0Yes36000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCB4BD#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes224#0.8mm13 x 13 x 1.61#1.62 - 3.63162DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCB4BG#60NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFBGAFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.8mm13 x 13 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function160Tj = -40 to +12532#Yes600MHzYesYes10M/100M/1G1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCC4FB#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes144#0.5mm20 x 20 x 1.71#1.62 - 3.63103DMAC&DTC81#Yes28,16SDRAM I/FNoTrigonometric Function60Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes26000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCC4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13160215#130NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCC4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11160215#130NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCD4FC#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes176#0.5mm24 x 24 x 1.61#1.62 - 3.63123DMAC&DTC81#Yes28,16,32SDRAM I/FNoTrigonometric Function40Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )13162116#133NoNo01No34174#4No0Yes30000002000000No008-bitNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3
R5K574NCD4FP#70NRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPFull Tray (Tray)RXRX700RX74NRXRXv3eNoDouble/Single321024KB48KB1536KBYes100#0.5mm14 x 14 x 1.61#1.62 - 3.6375DMAC&DTC81#Yes2NoNoNoTrigonometric Function90Tj = -40 to +12532#Yes480MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )11162016#133NoNo01No34164#4No0Yes19000001000000No00NoNoNoNo2chUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect ZoneJTAG/Single-wire Serial3

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?