Skip to main content
Renesas Electronics Corporation
Order Now

The MCB-RX74M CPU board for motor control is equipped with the RX74M MCU featuring EtherCAT connectivity. By combining the CPU board with a supported inverter board, users can easily evaluate motor control applications based on the RX74M MCU. Additionally, users can connect a compatible communication board to electrically isolate the CPU board from the PC, ensuring safe motor control evaluation and debugging. The CPU board can also be used as a standalone evaluation platform or connected to a user's own board to evaluate the MCU functions, helping accelerate the development of industrial automation (IA) and factory automation (FA) systems.

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with onboard debugger circuit
  • Supports dual motor control
  • Pmod™ connector (x2)
  • EtherCAT connector (x2)
  • DSMIF connector (x2)
  • SPI connector (x1) *through-hole only
  • CAN connector (x1) *through-hole only

Products in the Design

Box Contents

  • RX74M CPU board (RTK0EMXFN0C00000BJ)
  • Standoff x 4
  • Screw x 4
MCB-RX74M board’s top view.

RTK0EMXFN0C00000BJ

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Kit for RX74M MCU Group

MCK-RX74M Active
Accelerates inverter control development, motor algorithm evaluation, and rapid prototyping for RX74M MCUs. Supports evaluation of motor drive applications with EtherCAT communication for industrial automation and factory automation applications.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.