Skip to main content
Renesas Electronics Corporation
Order Now

The MCK-RX74M is a development kit for easy evaluation of RX74M-based motor control and EtherCAT communication. It includes a permanent magnet synchronous motor (brushless DC motor), an RX74M CPU board, inverter board, and communication board to immediately start motor control evaluation for industrial automation and factory automation applications. Free sample code and QE for Motor can be downloaded from Renesas website, enabling seamless motor control software development.

Features

  • The CPU board is equipped with the RX74M MCU, which supports EtherCAT
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • Onboard debugger for flash programming of RX74M
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool, Renesas Motor Workbench
  • Motor control evaluation and debugging can be performed safely with the communication board, which isolates the PC and the CPU board electrically
  • Supports Hall sensors and encoders

Products in the Design

Box Contents

  • Inverter board (RTK0EM0000B12020BJ)
  • RX74M CPU board (RTK0EMXFN0C00000BJ)
  • Communication board (RTK0EMXC90Z00000BJ)
  • Motor (R42BLD30L3)
  • Communication cable x 1
  • USB cable x 1
  • Standoff x 12
  • Screw x 12
MCK-RX74M kit’s top view.

Renesas Flexible Motor Control Kit for RX74M MCU Group

RTK0EMXFN0S00020BJ Active
1u | $588.24Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control CPU Board for RX74M MCU Group

MCB-RX74M Active
Accelerate inverter control development, motor algorithm evaluation, and rapid prototyping for the RX74M MCU using this motor control evaluation board. Supports evaluation of motor drive applications with EtherCAT communication for industrial automation and factory automation applications.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.