Skip to main content
Renesas Electronics Corporation
Order Now

Overview

MC-COM is a communication board for serial communication with Renesas MCUs. It can be connected to various CPU boards equipped with RA or RX microcontrollers. Since the communication signals are electrically isolated, motor control evaluation and debugging can be performed safely.

Features

Products in the Design

Sample & Buy

MC-COM

RTK0EMXC90S00000BJ

Active
1u | $176.47Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

CPU Card for Motor Control

Extends Renesas motor control evaluation systems with MCU-specific CPU cards. Enables rapid evaluation of motor control applications across supported MCU platforms.

Evaluation System for BLDC Motor

Demonstrates a low‑voltage brushless DC motor solution for easy motor control evaluation. Designed to support quick setup and testing of motor behavior.

Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group

MCB-RA6T2 Active

This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control CPU Board for RA6T3 MCU Group

MCB-RA6T3 Active
Develop and evaluate RA6T3‑based motor control systems using a CPU board designed for modular inverter and communication expansion.

Renesas Flexible Motor Control CPU Board for RA4T1 MCU Group

MCB-RA4T1 Active
Enable modular motor control evaluation with an RA4T1 CPU board supporting scalable and electrically isolated development setups.

Renesas Flexible Motor Control CPU Board for RX26T MCU Group

This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control CPU Board for RX26T MCU Group with Trusted Secure IP (TSIP-Lite)

This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control CPU Board for RX26T MCU Group

Develop and evaluate RX26T‑based motor control systems using a modular CPU board designed for safe and scalable testing.

Renesas Flexible Motor Control CPU Board for RA8T1 MCU Group

MCB-RA8T1 Active
Evaluate RA8T1‑based motor control designs using a modular CPU board that supports scalable and isolated development setups.

Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor

MCI-HV-1 Active
Evaluate high‑voltage motor control systems using a flexible inverter board designed for BLDC and induction motors.

Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input

MCI-HV-2-3PH Active
Evaluate high‑voltage three‑phase motor control for industrial BLDC and induction motors using a scalable inverter platform.

Renesas Flexible Motor Control CPU Board for RA2T1 MCU Group

MCB-RA2T1 Active
Evaluate RA2T1‑based motor control using a modular CPU board designed for safe and scalable development.

Renesas Flexible Motor Control CPU Board for RA8T2 MCU Group

MCB-RA8T2 Active
Evaluate RA8T2 motor control and MCU pin functions using a modular CPU board for scalable setups.

Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input

MCI-HV-2-1PH Active
Evaluate industrial motor control using a high‑voltage inverter board for single‑phase AC input systems.

Renesas Flexible Motor Control CPU Board for RX14T MCU Group

MCB-RX14T Active
Evaluate RX14T‑based motor control using a modular CPU board designed for safe and scalable development.

Videos & Training

Support

Support Communities

  1. MC-COM Software

    Hello. I want to make a motor driver. I print my own cards. At the same time, I want to make your MC_COM card and produce all of them. How can I access the software file of this card? How can I run it? TRANSLATE with x English Arabic ...

    Feb 21, 2025
  2. Problems setting up SPI on SCI4

    ... 2) The MOSI signal seems to be leading the CLK signal by half a clock cycle - which is rather unexpected? See "zoomed in.jpg" 3) The CLK signal spikes when the MCU comes alive. See "zoomed out.jpg"   Thank you in advance! This thread was automatically locked due to age.

    Jun 30, 2023
  3. RH850F1K MCAL Plugins

    Hi, We have downloaded  "AUTOSAR_RH850_F1K_MCAL_Ver42.05.00_QM_MP_REE "  AUTOSAR  MCAL package and installed it . we couldn't find any plugins file available for configuring the MCAL modules using EB tresos (which was downloaded from another MCU producer) Could you provide information regarding How can ...

    Feb 18, 2021
View All Results from Support Communities (78)

Knowledge Base

  1. Where to find know-errors and workaround for RUHMI AI MCU compiler

    Last Updated: 04/20/2026 Question: Where can I find documentation on known issues and workarounds for the RUHMI AI MCU compiler? Answer: Renesas maintains a live Known Issues and Workarounds directory within the official GitHub repository. This resource is frequently updated to help users troubleshoot common compilation ...

    Apr 20, 2026
  2. Error message-Boot Failed-Communication Timeout Error_E8a_E8_E7

    ... E8/E7) emulator will also not operate normally.This could be caused by one of the following: (note that pin availability differs according to MCU)Common to all MCUs  The MCU input clock is not within specifications or the crystal oscillator is not oscillating correctly. The MCU operating voltage ...

    Oct 11, 2017
  3. E1/E20 emulator: error message appears and connection fails

    The following are possible causes of this problem. The wire connection between the E1/E20 emulator and the target MCU is either incorrect or is not set up according to the recommended circuit specification.Please refer to the E1/E20 Additional Document for Users Manual issued for the ...

    Jun 17, 2011
View All Results from Knowledge Base (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?