Skip to main content
Renesas Electronics Corporation

Overview

The MCK-RA4T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).

With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA4T1 right away.

Features

  • The CPU board is equipped with the RA4T1 as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RA4T1
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Supports Hall sensors, encoders, and inductive position sensors

Applications

Motor Control

Products in the Design

Sample & Buy

MCK-RA4T1 Evaluation Kit

Renesas Flexible Motor Control Kit for RA4T1 MCU Group

RTK0EMA430S00020BJ Active
Description:Renesas Flexible Motor Control Kit for RA4T1 MCU Group
1u | $529.41Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Videos & Training

Support

Support Communities

  1. Motor jerks and stops when voltage exceeds 27V (MCK-RA4T1)

    Hello, I'm performing speed tests using motor senseless vector control application based on the sample project: RA4T1_MCILV1_SPM_LESS_FOC_E2S_V111. While the EVK is rated for 12V - 48V, the motor fails to operate reliably once the input voltage exceeds 27V. I'm using a custom motor ...

    Jan 23, 2026
  2. RA4T1 Vector Control Speed not changing

    Hello I have designed a custom controller (MP6540 BLDC Driver) based on RA4T1 and running FOC vector control using hall sensors. The motor is turning on and off, but I am unable to change its speed. I tried both direct control via variable resistors and directly changing the register value ...

    Oct 25, 2024
  3. Regarding smart configurator for RA microcontroller

    HI, This was regarding a query for RA4T1 models which uses FSP configurator. Right now, I am working with MCK-RA4T1 board, and it generates a FSP configurator file for port and peripheral assignment. So this is to ask whether there is any provision of using smart configurator for the ...

    Aug 1, 2024
View All Results from Support Communities (5)