Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

The MCK-RX14T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product, the sample code, and QE for Motor that can be downloaded from the Renesas website, you can start evaluating motor control using the RX14T right away.

What’s Included

  • RX14T CPU board (MCB-RX14T)
  • Inverter board (MCI-LV-1)
  • Communication board (MC-COM)
  • Permanent magnet synchronous motor
  • Accessories (cables, standoffs, etc.)

Features

  • The CPU board is equipped with the RX14T as the motor control MCU
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RX14T
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool Renesas Motor Workbench
  • Motor control evaluation and debugging can be performed safely with the communication board, which isolates the PC and the CPU board electrically
  • Supports Hall sensors and encoders

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Related Boards & Kits