Skip to main content
Renesas Electronics Corporation
Order Now

Overview

This product is a CPU board for motor control equipped with RA2T1. Motor control using RA2T1 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with on-board debugger circuit

Applications

Motor Control

Products in the Design

ISL9005A
LDO with Low ISUPPLY, High PSRR

Sample & Buy

RTK0EMA810C00000BJ Development Board

RTK0EMA810C00000BJ

Active
1u | $152.94Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control Kit for RA2T1 MCU Group

MCK-RA2T1 Active
Quickly evaluate permanent‑magnet motor control using an RA2T1‑based development kit with ready‑to‑use software.