Skip to main content
Renesas Electronics Corporation
Order Now

Overview

This product is a CPU board for motor control equipped with RA6T3. Motor control using RA6T3 can be easily realized by using it in combination with a supported inverter board.

By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

 

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with on-board debugger circuit

Products in the Design

Sample & Buy

MCB-RA6T3 Development Board - Top

MCB-RA6T3 CPU Board for RA6T3 MCU Group

RTK0EMA330C00000BJ Active
Description:MCB-RA6T3 CPU Board for RA6T3 MCU Group

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control Kit for RA6T3 MCU Group

MCK-RA6T3 Active
Quickly evaluate permanent‑magnet motor control using an RA6T3‑based kit with sample software and motor development tools.