Overview
The MCB-RX14T is a Motor Control CPU board featuring the RX14T 48MHz entry-level 32-bit MCU. Implementing a motor control solution using the RX14T can be easily achieved by combining the MCB-RX14T CPU board with a supported inverter board. Additionally, pairing the MCB-RX14T CPU board with a supported communication board enables electrical isolation from the PC, ensuring safe motor control evaluation and debugging.
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with on-board debugger circuit
- Supports dual motor control
- Pmod™ connector (x1), Pmod connector through-hole (x1)
Applications
Motor ControlSample & Buy
RTK0EMXH30C00000BJ
ActiveAdd-on Hardware
Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input
Renesas Flexible Motor Control Kit for RX14T MCU Group
Videos & Training
RX14T is an entry‑class microcontroller optimized for motor control, delivering notable performance and functional improvements over RX13T and RX23T. The device features a 48MHz RXv2 core, an integrated Trigonometric Function Unit (TFU) for faster math operations, dual 12‑bit high‑speed ADCs, a high‑precision PGA, flexible timer resources, expanded GPIO, and compact package options. Designed for cost‑sensitive yet performance‑driven applications, RX14T enables precise, efficient, and responsive motor control. The video provides an overview of the key capabilities that make RX14T a strong fit for next‑generation motor control systems.