Skip to main content
Renesas Electronics Corporation

Overview

The MCK-RA2T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA2T1 right away.

Features

  • The CPU board is equipped with the RA2T1 as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RA2T1
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Supports Hall sensors, encoders, and inductive position sensors
  • Included items
    • RA2T1 CPU board (MCB-RA2T1)
    • Inverter board (MCI-LV-1)
    • Communication board (MC-COM)
    • Permanent magnet synchronous motor
    • Accessories (cables, standoffs, etc.)

Applications

Motor Control

Products in the Design

ISL28191
Single Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp
ISL80505
High Performance 500mA LDO
ISL9005A
LDO with Low ISUPPLY, High PSRR
ISL97656
Integrated 4A Switch PWM Step-Up Regulator
RJK1054DPB
Nch Power MOSFET 100V 20A 22mohm LFPAK56

Sample & Buy

RTK0EMA810S00020BJ Development Board

Renesas Flexible Motor Control Kit for RA2T1 MCU Group

RTK0EMA810S00020BJ Active
1u | $517.65Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control CPU Board for RA2T1 MCU Group

MCB-RA2T1 Active
Evaluate RA2T1‑based motor control using a modular CPU board designed for safe and scalable development.