Overview
This product is a CPU board for motor control equipped with RA8T1. Motor control using RA8T1 can be easily realized by using it in combination with a supported inverter board. The RA8T1 MCU can be evaluated using this board alone.
By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.
- Supported inverter boards (kits)
MCI-LV-1 (P/N: RTK0EM0000S04020BJ) - Supported communication board
MC-COM (P/N: RTK0EMXC90S00000BJ)
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with on-board debugger circuit
- Supports dual motor control
- Pmod™ connector (x2)
- RJ45 connector
- USB2.0 FS connector (Type-C)
- MicroSD card connector
Sample & Buy
MCB-RA8T1 CPU Board for RA8T1 MCU Group
| Description: | MCB-RA8T1 CPU Board for RA8T1 MCU Group |
Add-on Hardware
Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control Kit for RA8T1 MCU Group
Videos & Training
An overview of RA8T1 high performance MCUs that deliver real-time control such as motor and power supply in industrial automation, building automation and smart home markets.
Additional Videos
News & Blog Posts
Support
Support Communities
- External SDRAM on RA8T1
I couldn't find any information related to external SDRAM support for the Renesas MCB-RA8T1 MCU. Is there an alternative to SDRAM that can be used with the RA8T1 to prevent the memory overflow? Thanks in advance. This thread was automatically locked due to age.
Dec 23, 2024