Skip to main content
Renesas Electronics Corporation

Overview

The MCK-RA6T3 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).

With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T3 right away.

Features

  • The CPU board is equipped with the RA6T3 as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RA6T3
  • Supports 1-shunt/3-shunt current sensing
  • Over current detection
  • Supports motor control development using the Renesas Motor Workbench tool
  • Supports Hall sensors, encoders, and inductive position sensors
  • Included items
    • RA6T3 CPU board (MCB-RA6T3)
    • Inverter board (MCI-LV-1)
    • Permanent magnet synchronous motors
    • Accessories (cables, standoffs, etc.)

Applications

Motor Control

Products in the Design

Sample & Buy

MCK-RA6T3 Development Kit

Renesas Flexible Motor Control Kit for RA6T3 MCU Group

RTK0EMA330S00020BJ Active
Description:Renesas Flexible Motor Control Kit for RA6T3 MCU Group
1u | $529.41Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Videos & Training

Support

Support Communities

  1. I need power MCU.

    Hi Guys. I have been using ST MCU for a long time. However, in my last project I used "R5F10278ANA#45" MCU and Renesas MCUs it caught my attention. Thanks to its simple interface and ease of use, I completed a simple project in a few days. Now I ...

    Apr 3, 2024