メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • High hot plug rating: 62V
  • VCELL accuracy: ±5mV
  • IPACK accuracy: ±0.2%
  • 16-bit VCELL and IPACK measurements
  • Charge/Load wakeup detection circuitry 
  • 4-pin GPIO port
  • Integrated 3.3V regulator
  • Supports I2C, SPI, and Single Wire communications

説明

The ISL94216A is a 16-cell Battery Front End (BFE) IC, an essential component of any Battery Management System (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.

The ISL94216A supports I2C, SPI, and Single Wire protocols allowing customers to connect an MCU in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.

The ISL94216A features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64 Ld QFN package with a thermal pad.

パラメータ

属性値
Cells Supported (#)4 - 16
Pack Voltage (Op)12 - 55
Cell Balancing FETsBoth
Integrated Current Sense/DetectionLow Side
Charge/Discharge FET ControlYes
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET LocationBoth
IS (mA)0.2
Sleep/Reset Mode Current (µA)10
Stand Alone CapableNo
Internal ADC (bits)16
Daisy ChainNo
GPI+GPIOs (#)6
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN9.0 x 9.0 x 0.85640.5

アプリケーション・ブロック図

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
ヒューマノイド用バッテリマネジメントシステム
安全なリアルタイムの電力管理、保護機能、およびバッテリ状態制御を実現する、ヒューマノイドロボット向け統合BMS。
48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48Vモビリティプラットフォーム
この48Vモビリティプラットフォームは、多様な電動モビリティアプリケーションに対応する汎用性と適応性に優れたソリューションを提供します。

その他アプリケーション

  • Light electric vehicles such as e-bikes, e-scooters, and e-motorcycles
  • Cordless power and gardening tools
  • Home appliances
  • 24V, 36V, 42V, and 48V portable battery packs
  • Telecom and server farms
  • Solar farms
  • Energy storage systems

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL94216AIRZActiveAvailableIn StockRoHS:EN
QFN1ku | $10.1264#Tray1YesNickel/Palladium/Gold-Silver - e4-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL94216AIRZ-TActiveAvailableIn StockRoHS:EN
QFN1ku | $10.1264#Reel1YesNickel/Palladium/Gold-Silver - e4-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL94216AIRZ-T7ActiveAvailableOut of StockRoHS:EN
QFN1ku | $10.1264#Reel1YesNickel/Palladium/Gold-Silver - e4-40 to +85°CMALAYSIA, TAIWANTAIWAN

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits