Skip to main content
Renesas Electronics Corporation

HMI Display Solutions

Displays play a crucial role in countless systems, delivering vital status updates and feedback to users in an intuitive way. From simple segment displays to feature-rich 3D applications with touch interfaces, we provide a comprehensive portfolio to meet diverse requirements. With a range of processors from entry-level microcontrollers (MCUs) to the highest-performance microprocessors (MPUs), our solutions are engineered to support a wide variety of display technologies, making them ideal for industrial or commercial applications.

Scalable Graphics Portfolio

Scalable Graphics Portfolio

Whether requiring a low-power segment display or full-blown 3D graphics, we provide multiple devices servicing different needs. 

Flexible Core Choices

Flexible Core Choices

From our low-power core MCUs to ultra-high performance multi-core Arm® MPUs, designers can choose the right processing speed for their system.

Extensive Partner Network

Extensive Partner Network

With graphical user interfaces (GUIs), users can rely on our robust partner network offering design tools and global support.

Evaluation Boards

Evaluation Boards

A wide range of our MCU and MPU kits provide onboard displays for easy evaluation of graphics capabilities.

HMI Display Applications

MCUs & MPUs with Graphics Support

Arm Core Renesas Core Renesas/Arm Cores Key Up to 4K 3840 x 2160 Up to FHD 1920 x 1080 Up to WXGA 1280 x 768 Up to XGA 1024 x 768 WVGA 800 x 480 VGA & Below 640 x 480 VGA (8-Bit) & Below 640 x 480 Segment LCD Maximum Display Resolution 16-Bit 32-Bit 32 to 64-Bit Processing Performance Up to 32MHz, Touch 32-Bit Renesas Core Up to 32MHz, Low Power 16-Bit Renesas Core Up to 80MHz, BLE 32-Bit Arm Cortex-M Up to 1GHz 32 to 64-Bit Arm MPU 120MHz to 1GHz, NPU/Touch/BLE 32-Bit Arm Cortex-M and Renesas Core Up to 1.8GHz, 3D Graphics 32 to 64-Bit Arm Multi-Core MPU
Rectangular badge featuring Renesas' partner program.

Partner Solutions

Streamline the development of HMI display systems by combining a comprehensive hardware and software portfolio with a robust partner ecosystem. From display selection to full system deployment, easily integrate Renesas MCUs/MPUs with our partner ecosystem of hardware and software solutions, reducing complexity and accelerating time to market.