Overview
Description
This system provides high efficiency while supporting a variety of display outputs. The high-quality outputs for scalable cockpit and infotainment solutions are made possible with the combination of a system on chip (SoC), power management IC (PMIC), and a configurable PCIe clock generator.
System Benefits:
- The system provides high efficiency and supports a variety of display outputs and high-quality outputs for scalable cockpit and infotainment solutions.
- Enables smooth 3D clusters on the larger class 12.3-inch display at 1920 x 720 pixels.
- A flexible power supply supports a wide range of multi-core SoCs and integrates full power rail management with multiple sleep modes for an optimized system.
- Reduces R&D cost and development time using PMICs verified for R-Car SoCs.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Clock Generator
Products
PMIC
Products
SoC R-Car E3e
Products
Exiting Interactive Block Diagram
Videos & Training
See how Renesas' clock solutions can help meet system requirements and provide ease of use for configuration.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.